| Topology | Boost Converter |
| Input voltage | 90-265 V |
| Output 1 | 12 V / 20 A |
| IC revision | 1 |
The NCP1654 is a controller for Continuous Conduction Mode (CCM) Power Factor Correction Step up preconverters. It controls the power switch conduction time (PWM) in fixed frequency mode and is dependant on the instantaneous coil current. Housed in a SO-8 package the circuit minimizes the number of external components and drastically simplifies the PFC implementation. It also integrates high safety features that make the NCP1654 a driver for robust and compact PFC stages like an effective input power runaway clamping circuit.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Q (%) | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | 10 | – | – | – | – | – | 10.5 | THT | |
![]() | 74270012 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SAFB | – | – | – | – | – | – | – | – | 1.4 | 4.1 | 1.6 | 33 | 51 | – | 4.1 | – | – | – | – | – | – | – | – | – | 3 W 800 | 4 | – | ||
![]() | 744824310 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | 18.5 | 33 | 3 | – | – | 4 | 3 | 10 | 105 | 250 | 1500 | MnZn | 27.5 | THT | ||
![]() | 7447013 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.5 | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | THT | |
![]() | 744045102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQ SMT Inductor | – | – | – | – | – | 0.16 | 2 | 28 | – | – | – | – | – | 3.2 | 2.6 | – | – | – | – | 0.07 | 1 | 30000 | – | – | – | 4.5 | SMT | ||
![]() | 7461093 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUFU REDCUBE PRESS-FIT with internal thread, full plain | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | 6 | 130 | M3 | 3.5 | 9 | 130 | – | – | – | – | Brass | – | Press-Fit |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691214110003 | SPEC | – |
![]() | 74270012 | SPEC | |
![]() | 744824310 | SPEC | |
![]() | 7447013 | SPEC | – |
![]() | 744045102 | SPEC | |
![]() | 7461093 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Q (%) | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins (pcs) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
|---|