IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP3122

Dual 2.0 A, Step-Down DC/DC Switching Regulator

Overview

TopologyBuck Converter
Input voltage4.5-13.2 V
Switching frequency200-2200 kHz
Output 10.8 V / 3 A
IC revision2

Description

The NCP3122 is a dual buck converter designed for low voltage applications requiring high efficiency. This device is capable of producing an output voltage as low as 0.8 V. The NCP3122 provides dual 2.0 A switching regulators with an adjustable 200 kHz − 2200kHz switching frequency. The switching frequency is set by an external resistor. The NCP3122 also incorporates an auto−tracking and sequencing feature. Protection features include cycle−by−cycle current limit and undervoltage lockout (UVLO). The NCP3122 comes in a 32−pin QFN package.

Features

  • Input Voltage Range from 4.5 V to 13.2 V
  • 12 Vin to 5.0 Vout = 87% Efficiency Min @ 2.0 A
  • 200−2200 kHz Operation
  • Stable with Low ESR Ceramic Output Capacitor
  • 0.8 ±1.5% FB Reference Voltage
  • External Soft−Start
  • Out of Phase Operation of OUT1 & OUT2
  • Auto−Tracking and Sequencing
  • Enable/Disable Capability
  • Hiccup Overload Protection
  • Low Shutdown Power (Iq < 100 µA)

Note:Ref page 15 table 1 for different inductor values with respect to Iout,vin/vout.

Typical applications

  • Set−Top Boxes,
  • Portable Applications,
  • DSP/P/FPGA Core
  • Networking and Telecommunications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples
7445302SPEC
8 files WE-PD3 SMT Power Inductor 2.2 2.76 6 0.045 70
7445402SPEC
8 files WE-PD3 SMT Power Inductor 2.2 3.8 6.8 0.027 85
7445403SPEC
8 files WE-PD3 SMT Power Inductor 3 2.9 5.9 0.03 70
74453031SPEC
8 files WE-PD3 SMT Power Inductor 3.3 2.2 5.4 0.062 50
7445404SPEC
8 files WE-PD3 SMT Power Inductor 4.7 2.7 4.7 0.04 48
744774068SPEC
8 files WE-PD2 SMT Power Inductor 6.8 2.4 5 0.082 28 SMT
74454068SPEC
8 files WE-PD3 SMT Power Inductor 7 2.2 4.1 0.055 33
74477510SPEC
8 files WE-PD2 SMT Power Inductor 10 2.3 2.95 0.07 28 SMT
74456115SPEC
8 files WE-PD4 SMT Power Inductor 15 2.9 3.6 0.06 17 SMT
74456122SPEC
8 files WE-PD4 SMT Power Inductor 22 2.6 3.1 0.095 14 SMT
74458133SPEC
8 files WE-PD4 SMT Power Inductor 33 3 5.5 0.066 10 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples