Topology | Buck Converter |
Input voltage | 4.5-23 V |
Switching frequency | 550-1100 kHz |
Output 1 | 3.3 V / 15 A |
IC revision | 8 |
Strata enables seamless evaluation of hardware devices such as this configurable NCP3232N regulator. The DC regulator can be controlled via a simple, easy-to-use UI which allows users to both measure and control key regulator functions. Design collateral such as schematics, PCB layout, test reports, etc. are supplied in the same Strata interface to ease evaluation. This design serves as a vehicle for ON’s customers to start taking advantage of the new Strata ecosystem. Future designs encompassing more of ON’s power solutions are in the works! See the Strata webpage at http://onsemi.com/strata for more details!
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005007 | SPEC | ||
885012205005 | SPEC | ||
885012205008 | SPEC | ||
150060RS75000 | SPEC | ||
150060YS75000 | SPEC | ||
150060GS75000 | SPEC | ||
150060BS75000 | SPEC | ||
61300211121 | SPEC | – | |
7443340030 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
61300411121 | SPEC | – | |
971100365 | SPEC | – | |
434153017835 | SPEC | – | |
65100516121 | SPEC | – | |
709940300 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | Ti | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | Qmin. | LR (µH) | fres (MHz) | SW (mm) | Application | Interface Type | Mount | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|