IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCP3235 | Demoboard ONSEC-18-017

4.5 V to 23 V, DC/DC Converter with Integrated MOSFETs

Overview

TopologyBuck Converter
Input voltage4-21 V
Output 10.6 V / 15 A
IC revision1.0

Description

The NCP3235 is a 15 A DC/DC converter with internal MOSFETs and offers flexibility in design. The device can deliver an adjustable output voltage as low as 0.6V to over 80% of the input voltage. Features include adjustable current limit, output voltage, and soft-start timing. Pin selectable features enable switching frequencies of 550 kHz or 1 MHz, selecting DCM/CCM operating modes, and the ability latch off or hiccup mode during over current. The part can be configure to operate in ultra-sonic mode to stay out of the audio band. The part is offered in a thermally enhanced 6mm by 6mm TQFN package.

Features

  • Accurate 0.6 V reference
  • DCM/CCM selectable options
  • 550kHz/1.1MHz switching frequency
  • Ultra-sonic mode
  • Thermally enhanced QFN package
  • Wide operating range 4.5 V to 21 V
  • Adjustable soft start

Typical applications

  • Computing/Servers
  • Datacom/Networking
  • FGPA, ASIC, DSP power / 12 V Point of load

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeW
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialQmin.LR
(µH)
fres
(MHz)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(A)
Packaging Samples
885012005007SPEC
5 files WCAP-CSGP MLCCs 10 V(DC) 110 pF ±5% 10 0402 -55 °C up to +125 °C 60010 GΩ NP0 Class I 0.5 0.25 600 0.5 7" Tape & Reel
885012205060SPEC
8 files WCAP-CSGP MLCCs 50 V(DC) 1680 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 0.5 0.25 0.5 7" Tape & Reel
885012205063SPEC
8 files WCAP-CSGP MLCCs 50 V(DC) 12.2 nF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 0.5 0.25 0.5 7" Tape & Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 -40 °C up to +105 °C1000 MΩ THT 250 2 Single Pin Header Straight 3 Bag
7443340030SPEC
8 files WE-HCC SMT High Current Cube Inductor 8.4 8070 -40 °C up to +125 °C 7.9 0.3 25.5 35.4 40.3 2.7 Ferrite 0.3 272 SMT 7.2 2 20.5
971100365SPEC
3 files WA-SPAIE Plastic Spacer Stud, metric, internal/ external 10 M3 M3 -30 °C up to +110 °C Polyamide 6 Bag
61300411121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 10.16 -40 °C up to +105 °C1000 MΩ THT 250 4 Single Pin Header Straight 3 Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 12 -40 °C up to +85 °C100 MΩ 1.7 350 200000 Blue not specified 0.05 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts -40 °C up to +105 °C1000 MΩ Mini USB Type B SMT 30 5 Receptacle Horizontal 1 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 -30 °C up to +85 °C Nylon 66 5.5 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQDF
(%)
RISOCeramic TypeW
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialQmin.LR
(µH)
fres
(MHz)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(A)
Packaging Samples