| Topology | Other Topology |
| IC revision | 1.0 |
The NCP5623B mixed analog circuit is a triple output LED driver dedicated to the RGB illumination or backlight LCD display. The built in DC to DC converter is based on a high efficient charge pump structure with operating mode 1x and 2x. It provides a 94 percent peak efficiency. The tiny package makes the device suitable for room limited portable applications.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Application | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | – | – | – | – | – | – | 430 | – | – | – | 3.2 | – | – | – | InGaN | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | – | – | – | – | – | – | 120 | – | – | – | 2 | – | – | – | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74279220321 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | 2 | 1.2 | 0.5 | – | – | – | – | 50 | – | – | – | – | – | – | SMT | – | – | – | – | 0.9 | – | – | – | – | – | 320 | 347 | 170 MHz | 2500 | 108 | High Current | ||
![]() | 150141M173100 | SPEC | – | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SFTW SMT Full-color TOP LED Waterclear | – | Red & Green & Blue | – | 465 | 515 | 635 | 470 | 520 | 625 | – | 230 | 950 | 270 | – | 3.2 | 3.2 | 2 | AlInGaP + InGaN | 120 | – | – | – | 3528 | -40 °C up to +85 °C | – | – | – | 3.5 | 2.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 1.9 | – | – | – | – | – | – | – | – | – | – | – | |
| 885012205012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | 5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 5 | 2.3 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 434121025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 50000 | Black | No | not specified | – | – | – | 50 | – | – | |
![]() | 74479275222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 201210 | -40 °C up to +125 °C | – | – | – | 2 | 1.25 | 0.5 | – | 2.2 | 1.2 | 2.4 | 190 | 45 | – | – | – | – | 2 | SMT | – | – | – | – | 1 | – | – | – | – | – | – | – | – | 2000 | – | – | ||
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | – | Micro USB 2.0 | Type B | with Pads & Pegs | Receptacle | 5 | SMT | 1 | 30 | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | Horizontal | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | Bag | – | – | – | – | – | – | – | – | Pin Header | 2 | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | – | – | 3000 | – | Straight |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 74279220321 | SPEC | |
![]() | 150141M173100 | SPEC | – |
| 885012205012 | SPEC | ||
| 885012105011 | SPEC | ||
| 885012105013 | SPEC | ||
![]() | 434121025816 | SPEC | – |
![]() | 74479275222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 629105136821 | SPEC | – |
![]() | 61300211121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV typ. (mcd) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF typ. (V) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Application | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Rows | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | Type | Samples |
|---|