Topology | Buck Converter |
IC revision | 2 |
The NCP81231 USB Power Delivery (PD) Controller is a synchronous step down controller optimized for USB-PD type C solutions. They are ideal for docking station, car chargers, desktop, and monitor applications. The NCP81231 utilizes an I2C interface that can interface to a uC to meet USB-PD timing, slew rate, and voltage requirements. The NCP81231 operates from 4.5V to 28V.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060RS75000 | SPEC | ||
150060YS75000 | SPEC | ||
150060GS75000 | SPEC | ||
150060BS75000 | SPEC | ||
74279220321 | SPEC | ||
155124YS73200 | SPEC | ||
155124GS73200 | SPEC | ||
155124BS73200 | SPEC | ||
742792117 | SPEC | ||
74438357047 | SPEC | ||
61300211121 | SPEC | – | |
971100365 | SPEC | – | |
744325330 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
61301621021 | SPEC | – | |
613020243121 | SPEC | – | |
434153017835 | SPEC | – | |
632723300011 | SPEC | – | |
65100516121 | SPEC | – | |
709940300 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | To | Ti | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT,10% (A) | RDC (mΩ) | Material | SW (mm) | Application | Interface Type | PCB Thickness (mm) | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (mA) | Z @ 1 GHz (Ω) | Pins (Value) (pcs) | Rows | G (mm) | Gender | Packaging | Samples |
---|