Topology | Other Topology |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | LED | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak G typ. (nm) | λPeak Y typ. (nm) | IV typ. (mcd) | IV G typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF G typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Operating Temperature | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Application | Interface Type | PCB Thickness (mm) | IR (mA) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | IR (A) | Pins (Value) (pcs) | Rows | G (mm) | Gender | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
615008137421 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack Tab Up | 8P8C | yellow-green | CAT 3 | – | – | – | 569 | 588 | – | 15 | 12 | – | 2.23 | 2.1 | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 1.5 | – | – | – | – | Tray | – | THT | – | 120 | 20 | max. | ||
742843122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 0.38 | – | – | – | – | 500 | 0.5 | – | – | – | – | 220 | 400 | 750 MHz | 800 | 300 | High Current | 1.1 | – | – | – | – | – | – | SMT | 1 | – | – | – | |||
74279228600 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 0.015 | – | – | – | – | – | 0.8 | – | – | – | – | 60 | 99 | 458 MHz | 5100 | 74 | High Current | 5.1 | – | – | – | – | – | – | SMT | 1.6 | – | – | – | |||
74279220181 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 0.037 | – | – | – | – | – | 0.9 | – | – | – | – | 180 | 202 | 155 MHz | 3100 | 61 | High Current | 3.1 | – | – | – | – | – | – | SMT | 2 | – | – | – | |||
74279221100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 0.003 | – | – | – | – | – | 1.1 | – | – | – | – | 10 | 41 | 2178 MHz | 10500 | 28 | High Current | 10.5 | – | – | – | – | – | – | SMT | 3.2 | – | – | – | |||
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | 0.33 | 10.5 | 11.2 | 22 | 0.0086 | 143 | – | – | – | – | 1.8 | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | SMT | 4.45 | – | – | – | |||
744784010A | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 0.001 | – | – | – | 0.1 | 10000 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | – | SMT | 1 | – | – | – | |||
150060GS75000 | SPEC | 25 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 525 | Green | 515 | – | – | 430 | – | – | 3.2 | – | – | InGaN | 140 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | SMT | 1.6 | – | – | – | |||
61202021721 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male Angled Box Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | 3 | 20 | – | – | Male | Tray | 2.54 | THT | 33.06 | 250 | 20 | max. | ||
61303021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | – | Straight | 3 | 30 | Dual | – | Pin Header | Bag | 2.54 | THT | 38.1 | 250 | 20 | max. | ||
61304021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | 40 | Dual | – | Pin Header | Bag | 2.54 | THT | 50.8 | 250 | 20 | max. | ||
614004190021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Type A Horizontal THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | USB 2.0 | Type A | – | 3000 | – | – | – | – | – | – | – | – | – | – | Horizontal | 3 | 4 | – | – | Receptacle | Tray | – | THT | – | 30 | 30 | max. | ||
629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | Micro USB 2.0 | Type B | – | 1000 | – | – | – | – | – | – | – | – | – | – | Horizontal | 1 | 5 | – | – | Receptacle | Tape and Reel | – | SMT | – | 30 | 30 | max. | ||
434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 1.7 | 350 | 200000 | Blue | not specified | – | – | – | – | – | – | 0.05 | – | – | – | – | Tape and Reel | – | – | – | – | – | – | ||
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | USB 3.1 | Type C | 1.6 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | 24 | – | 1.9 | Receptacle | Tape and Reel | – | THR | – | 20 | 30 | max. | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | 2 | Single | – | Pin Header | Bag | 2.54 | THT | 5.08 | 250 | 20 | max. | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | 3 | Single | – | Pin Header | Bag | 2.54 | THT | 7.62 | 250 | 20 | max. | ||
61300611121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | 6 | Single | – | Pin Header | Bag | 2.54 | THT | 15.24 | 250 | 20 | max. | ||
61301211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | 12 | Single | – | Pin Header | Bag | 2.54 | THT | 30.48 | 250 | 20 | max. | ||
65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | Mini USB | Type B | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 1 | 5 | – | – | Receptacle | Tape and Reel & Mylar | – | SMT | – | 30 | 20 | max. | ||
693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD Micro SD Card Connector Push & Push 8 pins | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | Micro SD | – | – | – | – | – | – | – | – | – | – | – | – | – | Push & Push | 0.5 | 8 | – | – | Socket | Tape and Reel & Mylar | – | SMT | – | 100 | 100 | max. | ||
150060RS73220 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | – | – | – | 624 | Red | 632 | – | – | 90 | – | – | 2 | – | – | AlInGaP | 120 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | SMT | 1.6 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
615008137421 | SPEC | – | |
742843122 | SPEC | ||
74279228600 | SPEC | ||
74279220181 | SPEC | ||
74279221100 | SPEC | ||
744373240033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
744784010A | SPEC | ||
150060GS75000 | SPEC | ||
61202021721 | SPEC | – | |
61303021121 | SPEC | – | |
61304021121 | SPEC | – | |
614004190021 | SPEC | – | |
629105136821 | SPEC | – | |
434153017835 | SPEC | – | |
632723300011 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
61300611121 | SPEC | – | |
61301211121 | SPEC | – | |
65100516121 | SPEC | – | |
693071010811 | SPEC | – | |
150060RS73220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | LED | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak G typ. (nm) | λPeak Y typ. (nm) | IV typ. (mcd) | IV G typ. (mcd) | IV Y typ. (mcd) | VF typ. (V) | VF G typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Operating Temperature | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Application | Interface Type | PCB Thickness (mm) | IR (mA) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Z @ 1 GHz (Ω) | Type | IR (A) | Pins (Value) (pcs) | Rows | G (mm) | Gender | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples |
---|