IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCV6323DMTAATBG | Demoboard ONSEC-18-003

Synchronous Buck Converter, 3 MHz, 2 A

Overview

TopologyBuck Converter

Description

The NCV6323 is a synchronous buck Converter which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification offer improved system efficiency. The NCV6323 is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.

Features

  • 2.5 V to 5.5 V Input Voltage Range
  • 3 MHz Switching Frequency
  • Up to 2 A output current

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak G typ.(nm)
λPeak Y typ.(nm)
IV typ.(mcd)
IV G typ.(mcd)
IV Y typ.(mcd)
VF typ.(V)
VF G typ.(V)
VF Y typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
Mount
xPxC
Variant
Ports
Shielding
Tab
EMI
LED
Application System
Working Voltage(V (AC))
Packaging
Pins
Version
L(mm)
Operating Temperature
Gender
Durability
Application
Interface Type
PCB Thickness(mm)
G(mm)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Z @ 1 GHz(Ω)
Type
IR(mA)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
PackagingTape and Reel 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Length1.6 mm
Operating Temperature -40 °C up to +85 °C
Height0.2 mm
Check availability
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.38 Ω
MountSMT 
VersionSMT 
Length1 mm
Operating Temperature -55 °C up to +125 °C
Height0.5 mm
Impedance @ 100 MHz220 Ω
Maximum Impedance400 Ω
Maximum Impedance750 MHz 
Rated Current 2800 mA
Impedance @ 1 GHz300 Ω
TypeHigh Current 
Rated Current1100 mA
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.015 Ω
MountSMT 
VersionSMT 
Length1.6 mm
Operating Temperature -55 °C up to +125 °C
Height0.8 mm
Impedance @ 100 MHz60 Ω
Maximum Impedance99 Ω
Maximum Impedance458 MHz 
Rated Current 25100 mA
Impedance @ 1 GHz74 Ω
TypeHigh Current 
Rated Current5100 mA
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.037 Ω
MountSMT 
VersionSMT 
Length2 mm
Operating Temperature -55 °C up to +125 °C
Height0.9 mm
Impedance @ 100 MHz180 Ω
Maximum Impedance202 Ω
Maximum Impedance155 MHz 
Rated Current 23100 mA
Impedance @ 1 GHz61 Ω
TypeHigh Current 
Rated Current3100 mA
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance0.003 Ω
MountSMT 
VersionSMT 
Length3.2 mm
Operating Temperature -55 °C up to +125 °C
Height1.1 mm
Impedance @ 100 MHz10 Ω
Maximum Impedance41 Ω
Maximum Impedance2178 MHz 
Rated Current 210500 mA
Impedance @ 1 GHz28 Ω
TypeHigh Current 
Rated Current10500 mA
Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current10.5 A
Saturation Current @ 10%11.2 A
Saturation Current @ 30%22 A
DC Resistance0.0086 Ω
Self Resonant Frequency143 MHz
MountSMT 
ShieldingShielded 
Pins
Length4.45 mm
Operating Temperature -40 °C up to +125 °C
Height1.8 mm
Check availability
744784010A
SPEC–, –, –
Simu­lation
Availability
Downloads4 files

RF & Microwave simulation models

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series
Inductance0.001 µH
DC Resistance0.1 Ω
Self Resonant Frequency10000 MHz
MountSMT 
Length1 mm
Operating Temperature -55 °C up to +125 °C
Height0.5 mm
Rated Current400 mA
Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
MountTHT 
Working Voltage250 V (AC)
PackagingTray 
Pins20 
VersionLow Profile 
Length33.06 mm
Operating Temperature -40 °C up to +105 °C
GenderMale 
Durability30 Mating cycles 
TypeAngled 
Rated Current3000 mA
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Pins30 
Length38.1 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Durability25 Mating cycles 
TypeStraight 
Rated Current3000 mA
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Pins40 
Length50.8 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Durability25 Mating cycles 
TypeStraight 
Rated Current3000 mA
Check availability
SPECWR-MJ Cat 3 Modular Jacks – THT, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength (Green) [typ.]569 nm
Peak Wavelength (Yellow) [typ.]588 nm
Luminous Intensity (Green) [typ.]15 mcd
Luminous Intensity (Yellow) [typ.]12 mcd
Forward Voltage (Green) [typ.]2.23 V
Forward Voltage (Yellow) [typ.]2.1 V
MountTHT 
Number of Pins (xPxC)8P8C 
Ports1x1 
ShieldingShielded 
Tab PositionUp 
EMI FingersYes 
LED (Left-Right)yellow-green 
Application SystemCAT 3 
Working Voltage120 V (AC)
PackagingTray 
Operating Temperature -40 °C up to +85 °C
Durability750 Mating cycles 
TypeHorizontal 
Rated Current1500 mA
Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
VariantHigh Current 
Working Voltage30 V (AC)
PackagingTray 
Pins
Operating Temperature -40 °C up to +85 °C
GenderReceptacle 
Durability1 500 Mating cycles 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
Rated Current3000 mA
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Variantwith Pads & Pegs 
Working Voltage30 V (AC)
PackagingTape and Reel 
Pins
Operating Temperature -40 °C up to +105 °C
GenderReceptacle 
Durability10 000 Mating cycles 
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Rated Current1000 mA
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Rated Current50 mA
Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHR 
Working Voltage48 V (AC)
PackagingTape and Reel 
Pins24 
Operating Temperature -40 °C up to +105 °C
GenderReceptacle 
Durability10 000 Mating cycles 
ApplicationUSB 3.1 
Interface TypeType C 
PCB Thickness1.6 mm
Pin length1.9 mm
TypeHorizontal 
Rated Current5000 mA
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Pins
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Durability25 Mating cycles 
TypeStraight 
Rated Current3000 mA
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Pins
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Durability25 Mating cycles 
TypeStraight 
Rated Current3000 mA
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Pins
Length15.24 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Durability25 Mating cycles 
TypeStraight 
Rated Current3000 mA
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountTHT 
Working Voltage250 V (AC)
PackagingBag 
Pins12 
Length30.48 mm
Operating Temperature -40 °C up to +105 °C
GenderPin Header 
Durability25 Mating cycles 
TypeStraight 
Rated Current3000 mA
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Variantwith Pads & Pegs 
Working Voltage30 V (AC)
PackagingTape and Reel & Mylar 
Pins
Operating Temperature -40 °C up to +105 °C
GenderReceptacle 
Durability1 500 Mating cycles 
ApplicationMini USB 2.0 
Interface TypeType B 
TypeHorizontal 
Rated Current1000 mA
Check availability
SPECWR-CRD SD Card Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
MountSMT 
Variantwith Card Detection 
Working Voltage100 V (AC)
PackagingTape and Reel & Mylar 
Pins
Operating Temperature -25 °C up to +85 °C
GenderReceptacle 
Durability10 000 Mating cycles 
ApplicationMicro SD 
TypePush & Push 
Rated Current500 mA
Check availability