Topology | Buck Converter |
Input voltage | 9-18 V |
Output 1 | 5 V / 2 A |
Output 2 | 3.3 V / 2 A |
Output 3 | 8 V / 2 A |
IC revision | 1 |
The NCV885x is a multiple output controller / regulatorIC with an integrated high-side load switch. The NCV885xwill address automotive radio system and instrument clusterpower supply requirements. In addition to the high-side loadswitch, the NCV885x comprise a switch-mode powersupply (SMPS) buck controller, a 2.5 A SMPS buckregulator, and two low dropout linear regulator controllers(LDO).
< 1 A Shutdown Current
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 22 | 7 | 28 | 10 | 1210 | Standard | 6.5 | 8 | 5.3 | |||
744770133 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 33 | 4.7 | 53 | 8.5 | 1280 | Standard | 3.9 | 5.05 | 3.6 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709220 | SPEC | ||
744770133 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | Samples |
---|