Topology | LLC Resonant Converter |
The SEC-3PH-11-OBC-EVB is a three-phase On Board Charger (OBC) platform achieving state-of-the-art system efficiency with AEC-Q101 SiC power devices and drivers. The system boasts the high performance MOSFET 1200 V, 80 mΩ (NVHL080N120SC1), MOSFET Gate driver 6A (NCV51705) and Diode 650 V, 30 A (FFSB3065B-F085). Conceived in a modular approach and equipped with a user-friendly GUI, the kit facilitates the evaluation of the SiC devices in an OBC application. The LLC system is driven in voltage or current control modes by the embedded software. Ultimately, the platform serves as a learning environment for three-phase AC/DC power conversion. Visit the On Board Charging solutions solutions site to learn how ON Semiconductor can help you a comprehensive and advanced portfolio.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | SW (mm) | L (mm) | To | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | W (mm) | H (mm) | Ti | Tl (mm) | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
971300471 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | 7 | 30 | M4 | – | – | – | – | – | – | – | – | – | Carton | – | – | M4 | – | – | – | – | – | – | – | ||
691322110004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | 15.4 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | Box | – | – | – | – | 4 | Pluggable | PCB | No | Horizontal | – | ||
691361100004 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3611 - 3.50 mm Vertical | – | 14 | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | 4 | Pluggable | Cable | No | Vertical | 26 to 16 (AWG) 0.129 to 1.31 (mm²) | ||
74655095 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | 10 | 4 | M5 | 3.5 | 8 | – | – | – | – | – | ||
875115652007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | – | 8.7 | – | 100 µF | 35 | 2000 | -55 °C up to +105 °C | 3000 | 30 | 700 | 12 | 8 | 15" Tape & Reel | 8.3 | – | – | – | – | – | – | – | – | – | |||
750317850 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750317849 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
971300471 | SPEC | – | |
691322110004 | SPEC | – | |
691361100004 | SPEC | – | |
74655095 | SPEC | – | |
875115652007 | SPEC | ||
750317850 | SPEC | – | |
750317849 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | SW (mm) | L (mm) | To | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Packaging | W (mm) | H (mm) | Ti | Tl (mm) | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|