IC manufacturers Onsemi

IC manufacturers (97)

Onsemi RSL10 | Demoboard BDK_GEVK

Radio SoC, Bluetooth® 5 Certified

Overview

TopologyOther Topology

Description

The BDK-GEVK, featuring RSL10, industry's lowest power Bluetooth 5 SoC, serves as a baseboard for the Bluetooth IoT Development Kit (B-IDK). Daughter cards or shields compatible with B-IDK can be connected to the baseboard either via the PMOD connectors or the Arduino style connector. Multiple sensor and actuator daughter cards can be connected to the BDK-GEVK board to expand its functionality and enable the development of various IoT use cases. Connecting higher power actuator daughter cards to BDK-GEVK will require the BDK-DCDC-GEVB board

Features

  • Rx Sensitivity (Bluetooth Low Energy Mode, 1 Mbps): −94 dBm
  • Data Rate: 62.5 to 2000 kbps
  • Transmitting Power: −17 to +6 dBm
  • Peak Rx Current = 5.6 mA (1.25 V VBAT)
  • Peak Rx Current = 3.0 mA (3 V VBAT)
  • Peak Tx Current (0 dBm) = 8.9 mA (1.25 V VBAT)
  • Peak Tx Current (0 dBm) = 4.6 mA (3 V VBAT)
  • Bluetooth 5 Certified with LE 2M PHY Support
  • Arm Cortex−M3 Processor Clocked at up to 48 MHz
  • LPDSP32 for Audio Codec
  • Supply Voltage Range: 1.1 − 3.3 V
  • Current Consumption (1.25 V VBAT):
  • Deep Sleep, IO Wake−up: 50 nA
  • Deep Sleep, 8 kB RAM Retention: 300 nA
  • Audio Streaming at 7 kHz Audio BW: 1.8 mA RX, 1.8 mA TX
  • Current Consumption (3 V VBAT):
  • Deep Sleep, IO Wake−up: 25 nA
  • Deep Sleep, 8 kB RAM Retention: 100 nA
  • Audio Streaming at 7 kHz Audio BW: 0.9 mA RX, 0.9 mA TX
  • 384 kB of Flash Memory
  • Highly−integrated System−on−Chip (SoC)
  • Supports FOTA (Firmware Over−The−Air) Updates

Typical applications

  • Medical Applications
  • High−Performance Wearable Applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionApplicationInterface TypeMountIR
(A)
Working Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
150060VS75000SPEC
6 files WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 SMT 0.7 Tape and Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 0.7 Tape and Reel
61300211021SPEC
6 files WR-PHD 2.54 mm THT Angled Pin Header THT 250 2 Single Pin Header Angled 3 Bag
430182043816SPEC
5 files WS-TASV SMT Tact Switch 6x6 mm 4.3 160 1000000 Black not specified 0.05 Tape and Reel
74479275222SPEC
8 files WE-PMCI Power Molded Chip Inductor 2.2 1.2 2.4 190 45 Standard SMT 1 2 2.1
629105136821SPEC
6 files WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts Micro USB 2.0 Type B SMT 1 30 5 Receptacle Horizontal 1 Tape and Reel
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 250 2 Single Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
ISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionApplicationInterface TypeMountIR
(A)
Working Voltage
(V (AC))
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples