Topology | Buck-Boost Converter |
Input voltage | 5 V |
Output 1 | 4 A |
IC revision | 3.0 |
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002S | SPEC | – | 6 files | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | Horizontal | 10 | Box | – | |
![]() | 150060VS75000 | SPEC | 6 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
![]() | 430453025836 | SPEC | – | 6 files | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 360 | 200000 | Salmon | not specified | – | – | – | – | 0.05 | Tape and Reel | – | |
![]() | 74479275222 | SPEC | 8 files | WE-PMCI Power Molded Chip Inductor | – | – | – | – | – | – | – | – | – | – | – | 2.2 | 1.2 | 2.4 | 190 | 45 | Standard | 1 | – | – | – | – | 2 | – | – | – | 2.1 | – | – | ||
![]() | 74479299210 | SPEC | 8 files | WE-PMCI Power Molded Chip Inductor | – | – | – | – | – | – | – | – | – | – | – | 1 | 3.25 | 6.95 | 35 | 60 | High Saturation Current | 1.2 | – | – | – | – | 2 | – | – | – | 7.55 | – | – | ||
![]() | 74479299222 | SPEC | 8 files | WE-PMCI Power Molded Chip Inductor | – | – | – | – | – | – | – | – | – | – | – | 2.2 | 2.25 | 4.8 | 75 | 35 | High Saturation Current | 1.2 | – | – | – | – | 2 | – | – | – | 4.5 | – | – | ||
![]() | 60900213421 | SPEC | – | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | – | 3 | Bag | Black | |
![]() | 61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691214110002S | SPEC | – |
![]() | 150060VS75000 | SPEC | |
![]() | 430453025836 | SPEC | – |
![]() | 74479275222 | SPEC | |
![]() | 74479299210 | SPEC | |
![]() | 74479299222 | SPEC | |
![]() | 60900213421 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | L (µH) | ISAT1 (A) | ISAT2 (A) | RDC max. (mΩ) | fres (MHz) | Version | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|