| Topology | Other Topology |
| IC revision | 1.0 |
This application note describes the usage of the communications evaluation board for the RX72M, which allows you to evaluate LSI RX72M without requiring proprietary hardware on the user side. This board includes the interfaces listed below for use in evaluating communications by the RX72M. - EtherCAT® - 10Base-T / 100Base-TX - USB - I2C (No connector installed) - SPI (No connector installed) - RS-485(No connector installed) - CAN(No connector installed) - JTAG - General-purpose ports - Others
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Version | Gender | Rows | Contact Resistance (mΩ) | Tol. R | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | CCh typ. (pF) | VTrig ESD (V) | VESD Contact (kV) | Size | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | ±5% | 50 | 600 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012006053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 50 | 840 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±10% | 50 | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | – | 5 | 5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012105017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±20% | 16 | – | 10 | 0.5 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0402 | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | – | 10 | 0.1 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | ±20% | 16 | – | 10 | 0.05 GΩ | X5R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012207053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 4.7 µF | ±10% | 16 | – | 10 | 0.02 GΩ | X7R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | – | 10 | 0.01 GΩ | X5R Class II | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012108018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | ±20% | 16 | – | 10 | 0.005 GΩ | X5R Class II | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
![]() | 74279206 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 1.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | SMT | – | – | – | – | – | 3000 | – | 2 | – | 0.9 | – | – | – | – | 30 | 55 | 1000 MHz | 3000 | 0.025 | High Current | – | – | – | 0805 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 82307050029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VE ULC ESD Suppressor | – | – | – | – | – | 10 MΩ | – | 0.5 | 0.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.34 | – | – | – | – | – | – | – | – | – | – | 0.2 | 100 | 8 | 0402 | USB 2.0 HDMI DVI Firewire Antennas | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 74438324015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | 2 | – | – | 1.5 | 3.05 | 4.7 | 82 | 60 | 80 | 2 | – | – | – | 2200 | – | – | SMT | – | – | – | – | – | – | – | 2.5 | – | 1.2 | – | – | – | – | – | – | – | – | 0.099 | – | – | – | – | 2512 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 7499010211A | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | 16 | – | – | 350 | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | 21.25 | – | 13.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Standard | 100BASE-TX | non-PoE | 1x1 | Down | No | 0 °C up to +70 °C | green-yellow | current & voltage | THT | No | ||
![]() | 61201421621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | 1000 MΩ | – | – | – | Tray | – | – | – | – | – | – | 14 | – | – | – | 3000 | 250 | 2.54 | Low Profile | Male | – | 20 | max. | – | – | – | 25.44 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | 5 | – | – | with Pegs - High Current | 3000 | 30 | – | – | Receptacle | – | 30 | max. | Type B | 3000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | 100 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | 2 | 5.5 | – | 5000 | 30 | – | – | – | – | 50 | max. | – | 5000 | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | THT | – | |
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | 24 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | 4 | – | – | – | – | – | 1.27 | – | – | – | – | – | – | 25 | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 416131160808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | 24 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | 8 | – | – | – | – | – | 1.27 | – | – | – | – | – | – | 25 | 8 | 11.33 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 430483031816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | 12 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | – | – | – | not specified | 3.1 | 160 | 1000000 | Black | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | 3 | – | – | – | 3000 | 250 | 2.54 | – | Pin Header | Single | 20 | max. | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | 4 | – | – | – | 3000 | 250 | 2.54 | – | Pin Header | Single | 20 | max. | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | 6 | – | – | – | 3000 | 250 | 2.54 | – | Pin Header | Single | 20 | max. | – | – | – | 15.24 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012005055 | SPEC | ||
| 885012006053 | SPEC | ||
| 885012205055 | SPEC | ||
| 885012205061 | SPEC | ||
| 885012205037 | SPEC | ||
| 885012105017 | SPEC | ||
| 885012206052 | SPEC | ||
| 885012106018 | SPEC | ||
| 885012207053 | SPEC | ||
| 885012107014 | SPEC | ||
| 885012108018 | SPEC | ||
![]() | 74279206 | SPEC | |
![]() | 82307050029 | SPEC | |
![]() | 74438324015 | SPEC | |
![]() | 7499010211A | SPEC | |
![]() | 61201421621 | SPEC | – |
![]() | 629105150521 | SPEC | – |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 416131160804 | SPEC | – |
![]() | 416131160808 | SPEC | – |
![]() | 430483031816 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Pins (pcs) | Center pin Ø (Value) (mm) | Plug OD (mm) | Variant | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Version | Gender | Rows | Contact Resistance (mΩ) | Tol. R | Interface Type | IR (mA) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | CCh typ. (pF) | VTrig ESD (V) | VESD Contact (kV) | Size | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|