Topology | Other Topology |
The ZSPM1063 is a configurable true-digital single-phase PWM controller for high-current, non-isolated DC/DC supplies. It operates as a synchronous stepdown converter in a single-rail and single-phase configuration. The ZSPM1063 integrates a digital control loop, optimized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I2C interface facilitate configuration. The PC-based ZMDI Pink Power Designer™ graphical user interface (GUI) provides a user-friendly and easy-to-use interface to the device for communication and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, including protection and sequencing.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (Value) (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744309033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 330 | 310 | 47.5 | 58 | 65.7 | 0.165 | 28 | MnZn | 13 | 9 | – | – | – | 2 | – | – | – | – | 0.177 | – | |||
742792693 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0.05 | – | – | – | – | – | 0.8 | 0.8 | 50 | – | – | – | 2200 | 2250 | 110 MHz | 500 | 0.8 | Wide Band | |||
7460307 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | 160 | – | – | – | – | Brass | 9 | 7 | 160000 | M4 | 6 | 8 | – | – | – | – | – | – | ||
7461086 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference | – | – | 175 | – | – | – | – | Brass | 9 | 6 | 175000 | M4 | 6 | 12 | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744309033 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
742792693 | SPEC | ||
7460307 | SPEC | – | |
7461086 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (Value) (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|