Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
ROHM
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
ROHM
421-432 of 432 reference designs
Filter values
BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Outputs
44.3 V / 0.15 A, 50 V / 0.14 A
BM520Q15F, Rev. 001
Other Topology
|
fsw
180-220 kHz
BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Output
70 V / 0.21 A
BM520Q19F, Rev. 002
Other Topology
|
fsw
200 kHz
BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
BM521Q25F
Buck Converter
|
V
in
80-275 V
|
fsw
255-345 kHz
|
Output
53 V / 0.15 A
BM61M41RFV | Demoboard REFPDT001-EVK-001A, Rev. 001
LLC Resonant Converter
|
V
in
160-265 V
BM63967S-VA | Demoboard aircon-board, Rev. 1.0
Other Topology
ML62Q2035/BD2310G | Demoboard REF67004, Rev. 001
Flyback Converter
|
V
in
85-264 V
|
Output
24 V / 4 A
SCT2H12NZ | Demoboard BD7682FJ-LB, Rev. Rev. A
Flyback Converter
|
V
in
400-690 V
|
Output
24 V / 1 A
TPPFCSIC-EVK-301_PCB3051 | Demoboard TPPFCSIC-EVK-301_PCB3051, Totem Pole PFC 3.6kW, Rev. 1
Power Factor Correction
|
V
in
85-265 V
previous
1
...
11
12
13
14
15
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes