Topology | Motor Drive |
IC revision | 1 |
The AEK-MOT-TK200G1 evaluation board has been developed to drive the opening/closing systems of the car power lift gates,ensuring high levels of safety and reliability.The board offers the possibility of driving three different motors. Two motors raise and lower the car tailgate, while the third motor locks the trunk.The board also allows driving two different high input capacity loads, that is, two strings of LEDs. One string lights up the interior of the trunk when it is open, while the other one lights up the car license plate.The AEK-MOT-TK200G1 evaluation board can be used as a small ECU that meets the typical requirements of a car lift gate.The board hosts:-a Chorus 1M ASIL-B microcontroller (SPC582B60E1), which communicates with the multimotor driver (L99DZ200G)through the SPI;-an L99DZ200G device that controls all the loads connected to the board;-a CAN connector that allows a domain controller to interact remotely with the AEK-MOT-TK200G1.Moreover, to support DC motor positioning and increase actuation safety, a circuitry for the current sensing of the L99DZ200G H-bridges outputs has been added. On the board, this circuit is coupled by two connectors dedicated to Hall sensor feedback coming from the motors. These two features can be combined or used alternatively.To achieve a higher level of safety, a service key mechanism is provided. This mechanism consists of a continuouscommunication interaction between the MCU and the L99DZ200G chip. This safety feature is concurrent with all the other communications between the MCU and the L99DZ200G.For a proper management of the L99DZ200G, the service key mechanism must be satisfied within a configurable temporal window. When the service key fails, the L99DZ200G switches off all the outputs and enters the fail-safe mode. The service key temporal window can be configured in real-time, too.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | Stranded Wire Section (Metric) | Qty. (pcs) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | W (mm) | Fl (mm) | Ceramic Type | Q | SW (mm) | Ti | Flammability Rating | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
830059537 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | – | – | – | – | – | – | – | – | – | – | – | – | – | 40 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-104 | – | – | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 5 | – | – | – | – | ||
691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | 2.08 to 0.0509 (mm²) | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | 2 | – | – | Horizontal | 14 | Box | Green | 5.08 | THT | 10.16 | 250 | 20 | max. | 14 to 30 (AWG) | ||
691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | Wire Protector | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | – | 0.75 to 1.5 (mm²) | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | 2 | – | – | Horizontal | 17.5 | Box | – | 5 | THT | 10 | 250 | – | – | 22 to 14 (AWG) | ||
150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | 4000 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | SMT | 2 | – | – | – | – | |||
150080YS75000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | 4000 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | SMT | 2 | – | – | – | – | |||
150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | 4000 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | SMT | 2 | – | – | – | – | |||
150080BS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | 4000 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | SMT | 2 | – | – | – | – | |||
865080645012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 900 | – | – | – | – | -55 °C up to +105 °C | 47 µF | ±20% | 50 | 6.3 x 7.7 | 12 | 2.12766 MΩ | 6.6 | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 230 | 700 | 23.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | – | V-Chip SMT | 7.7 | – | – | – | – | |||
865080657018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | -55 °C up to +105 °C | 220 µF | ±20% | 50 | 10.0 x 10.5 | 12 | 0.454545 MΩ | 10.3 | – | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 650 | 230 | 110 | 10 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | – | V-Chip SMT | 10.5 | – | – | – | – | |||
865080662019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 200 | – | – | – | – | -55 °C up to +105 °C | 330 µF | ±20% | 50 | 12.5 x 14.0 | 12 | 0.30303 MΩ | 13 | – | – | – | – | – | – | 5000 | -55 °C up to +105 °C | 800 | 210 | 165 | 12.5 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | – | V-Chip SMT | 14 | – | – | – | – | |||
885012006051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 50 | 0603 | – | 10 GΩ | 0.8 | 0.4 | NP0 Class I | 600 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 1.6 | – | – | – | – | |||
885012006054 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 33 pF | ±5% | 50 | 0603 | – | 10 GΩ | 0.8 | 0.4 | NP0 Class I | 1000 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 1.6 | – | – | – | – | |||
885012006055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 50 | 0603 | – | 10 GΩ | 0.8 | 0.4 | NP0 Class I | 1000 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 1.6 | – | – | – | – | |||
885012206076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 25 | 0603 | 10 | 0.5 GΩ | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 1.6 | – | – | – | – | |||
885012206093 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 50 | 0603 | 3 | 10 GΩ | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 1.6 | – | – | – | – | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0603 | 3 | 5 GΩ | 0.8 | 0.4 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 1.6 | – | – | – | – | |||
885012207079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 25 | 0805 | 10 | 0.05 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 2 | – | – | – | – | |||
885012207092 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0805 | 2.5 | 10 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 2 | – | – | – | – | |||
885012207094 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | -55 °C up to +125 °C | 22 nF | ±10% | 50 | 0805 | 2.5 | 10 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 2 | – | – | – | – | |||
885012207102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 50 | 0805 | 3 | 1.1 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 2 | – | – | – | – | |||
885012207103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 50 | 0805 | 10 | 0.1 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 2 | – | – | – | – | |||
885012209048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 50 | 1210 | 5 | 0.02 GΩ | 2.5 | 0.6 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 3.2 | – | – | – | – | |||
61201421621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male Box Header | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 | – | Male | Straight | 3 | Tray | – | 2.54 | THT | 25.44 | 250 | 20 | max. | – | ||
61900311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | – | PCB | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 3 | – | Male | Vertical | 3 | Bag | Beige | 2.54 | THT | 7.62 | 250 | 20 | max. | – | ||
61900211621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | – | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 2 | – | Female | Terminal Housing | – | Bag | Beige | 2.54 | – | 5.6 | – | – | – | – | ||
430152043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | 4.3 | 260 | 200000 | White | not specified | – | – | – | – | 0.05 | Tape and Reel | – | – | – | – | – | – | – | – | ||
970100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | – | – | – | – | 6 | M3 | UL94 HB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | Black | – | – | 10 | – | – | – | – | ||
60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | – | 3 | Bag | Black | 2.54 | – | 2.44 | 250 | 20 | max. | – | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | 2.54 | THT | 5.08 | 250 | 20 | max. | – | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | 2.54 | THT | 7.62 | 250 | 20 | max. | – | ||
61900113722DEC | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | – | Cable | – | 28 to 22 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | 3 | 0.081 to 0.326 (mm²) | 100 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | Female | Crimp Terminal | 3 | Bag | – | 2.54 | – | – | 250 | 20 | max. | 28 to 22 (AWG) | ||
61900211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | Male | Vertical | 3 | Bag | – | 2.54 | THT | 5.08 | 250 | 20 | max. | – | ||
885012207128 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 100 | 0805 | 2.5 | 1 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 2 | – | – | – | – | |||
150080AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 605 | Amber | 610 | 130 | 2 | AlInGaP | 140 | – | – | 4000 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | SMT | – | – | – | – | – | |||
97790603111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | UL94 V-2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | Natural | – | – | 6 | – | – | – | – | ||
885382207008 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±10% | 50 | 0805 | 3 | 2.3 GΩ | 1.25 | 0.5 | X7R Class II | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | 2 | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (A) | Stranded Wire Section (Metric) | Qty. (pcs) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | W (mm) | Fl (mm) | Ceramic Type | Q | SW (mm) | Ti | Flammability Rating | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Color | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples |
---|