| Topology | LAN / POE |
| Input voltage | 48-75 V |
| Output 1 | 12 V / 8 A |
| IC revision | 1 |
The PM8805 is a system-in-package for smart power supply of Power over Ethernet (PoE) Powered Devices (PD) and it is applicable for power level up to 99.9 W.It embeds: two active bridges and their driving circuitry, a charge pump to drive the high-side MOSFETs, the hot swap MOSFET and the interface compliant with IEEE 802.3bt.The device performs the physical layer classification, providing the indication of successful PSE type identification. A 4-pair PSE is identified and the information is available by a dedicated matrix of Tx signals.The device works with power either from the Ethernet cable or from an external power source such as a wall adapter, with possible prevalence of the auxiliary source with respect to the PoE.The PM8805 is suitable to build the interface section of PoE switch mode power supplies targeting the highest conversion efficiency. It provides a PGD signal that can be used to enable a PWM controller, a DC-DC converter or an LED driver.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (Ω) | Wire Type | Winding Style | Number of windings | L1 (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V (DC)) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 0805 | – | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012006040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 pF | ±5% | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±10% | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012207116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 nF | ±10% | 0805 | 600 | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 885342207008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 nF | ±10% | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | ||
| 885012206109 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1.5 nF | ±10% | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | ±10% | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 10 nF | ±10% | 0603 | 600 | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 885342207010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 10 nF | ±10% | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | ||
| 885012206067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 nF | ±10% | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012207125 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 33 nF | ±10% | 0805 | 600 | 2.5 | 3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 0603 | 600 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 0805 | 600 | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012109011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 47 µF | ±20% | 1210 | 600 | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
![]() | 744272471 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | 10 | 8.7 | 6.5 | – | – | – | – | – | – | – | – | – | 0.065 | – | sectional | 2 | 470 | 1750 | 1600 | 0.065 | 80 | – | – | – | – | – | 1000 | SMT | 470 | 3000 | ||
![]() | 744316560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | 5040 | – | – | – | – | 5.5 | 5.3 | 4 | – | – | – | 5.5 | 2.4 | 4.6 | 28.5 | 48 | Superflux | 0.03135 | – | – | 15.5 | – | – | – | – | – | – | – | – | – | -40 °C up to +150 °C | – | SMT | 5.6 | – | ||
![]() | 7443631000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | – | – | 2013 | – | – | – | – | 20.8 | 20.5 | 13.5 | – | – | – | 16.15 | 22 | 23 | 7.96 | 13 | MnZn | 0.00876 | Flat | – | 10.75 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | SMT | 10 | – | ||
![]() | 7490220123 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LAN LAN Transformer | – | – | – | – | – | – | – | 18.04 | 14.7 | 9.05 | 13.97 | – | – | – | – | – | 500 | – | – | – | – | – | – | 180 | – | – | – | – | 1000 Base-T | 1 | 4PPoE (up to 1500 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 180 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012007057 | SPEC | ||
| 885012006040 | SPEC | ||
| 885012206059 | SPEC | ||
| 885012207116 | SPEC | ||
![]() | 885342207008 | SPEC | |
| 885012206109 | SPEC | ||
| 885012206065 | SPEC | ||
| 885012206114 | SPEC | ||
![]() | 885342207010 | SPEC | |
| 885012206067 | SPEC | ||
| 885012207125 | SPEC | ||
| 885012206071 | SPEC | ||
| 885012207128 | SPEC | ||
| 885012109011 | SPEC | ||
![]() | 744272471 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 744316560 | SPEC | |
![]() | 7443631000 | SPEC | |
![]() | 7490220123 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Q (%) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (Ω) | Wire Type | Winding Style | Number of windings | L1 (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V (DC)) | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (AC)) | Mount | L (µH) | LSmin. (nH) | Samples |
|---|