| Topology | LAN / POE |
| IC revision | 1.0 |
The AEK-COM-10BASET evaluation board is a powerful tool to explore various vehicle network architectures, leveraging on the new 10BASE-T1S automotive Ethernet protocol implementation and other on-board legacy automotive interfaces (CAN, CAN-FD and SPI).This board merges the innovations brought by the new 10BASE-T1S specification with the high-performance dual-core SPC58EC80E5 chorus family microcontroller.The AEK-COM-10BASET perfectly meets the requirements of new megatrends in the automotive industry, such as personalization, electrification, autonomy, and full connectivity, which are moving in-vehicle networks away from domain-based solutions, gravitating towards new zonal architectures.The 10BASE-T1S automotive Ethernet enhances in-vehicle network (IVN) architectures by connecting sensors, car body and infotainment engine control units (ECUs).This protocol supports half-duplex and full-duplex communication, allowing either a point-to-point direct connection between two nodes, or use of a multidrop topology with up-to-eight nodes connected on a single 25 m bus segment.The 10BASE-T1S reduces total system cost by using a single pair of wires and a multidrop bus architecture. It also increases system scalability since several nodes can operate on the same bus line with high data throughput.Thanks to the multidrop topology, multiple applications can be implemented on a single cable in zonal architectures. For example, in the door zone, the window lifter, mirror control, speakers, lock, ultrasonic, ambient light, and indicator light.The AEK-COM-10BASET essentially acts as a gateway to interconnect incompatible communication systems, allowing a vehicle zone sensor/actuator to receive messages in the 10BASE-T1S protocol format even if the zone components are not able to communicate via Ethernet.The AEK-COM-10BASET features a PHY-MAC transceiver, which communicates with the MCU via SPI, and a PHY only transceiver requiring an Ethernet MAC to run in the MCU.The transceivers support only half-duplex communication. Both are connected to the MCU, one using the MII port while the other using a SPI channel.The firmware embedded in the board can manage a software-implemented Ethernet MAC and runs under the FreeRTOS™ operating system.The AEK-COM-10BASET is very flexible, allowing several gateway packet conversions to and from 10BASE-T1S, CAN-FD and SPI. The function can be limited to gateway purposes or can also be extended to decode actuation commands and forward them to several daughter boards via the available ports. For example, a Power Distribution Unit (PDU) daughter board containing E-fuses can be controlled via CAN or SPI by decoding 10BASE-T1S frames.The board features a preloaded demo example. This example involves a loopback test among the two 10BASET1S channels and two CAN channels. The message is sent via CAN sender port, packed in 10BASET1S sent to the other 10BASET1S channel, and finally unpacked for a CAN receiving port.The AEK-COM-10BASET also hosts an OpenOCD debugger/programmer, MCU peripheral connectors, wake up, and reset buttons.The MCU ADC reference voltage is provided by a stable linear voltage regulator (LDO) embedded in the L5963 IC.A reverse battery protection circuit has been integrated for higher safety.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Contact Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | SW (mm) | Ti | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Version | Tol. R | Color | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Pins (pcs) | Pitch (mm) | Rows | Gender | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61900211621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 5.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Beige | – | – | – | – | – | – | – | – | – | – | – | Terminal Housing | – | – | – | – | – | – | 2 | 2.54 | – | Female | Bag | |
![]() | 61900113722 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | Cable | – | 28 to 22 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | Tin | 250 | 20 | 10000 | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | max. | – | 3 | – | – | – | – | – | – | – | – | – | – | Crimp Terminal | – | – | – | 3 | – | – | – | 2.54 | – | Female | Big Reel | |
![]() | 61900811621 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 20.84 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Beige | – | – | – | – | – | – | – | – | – | – | – | Terminal Housing | – | – | – | – | – | – | 8 | 2.54 | – | Female | Bag | |
![]() | 61201421621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | PCB | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 25.44 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | Low Profile | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | 14 | 2.54 | – | Male | Tray | |
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | Tin over Nickel | 250 | 20 | – | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 14 | – | Rising Cage Clamp | 2 | 5.08 | – | – | Box | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | PCB | – | – | – | – | – | – | – | – | – | Tin | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 3 | – | – | 2 | 2.54 | – | Male | Bag | |
![]() | 61900811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | PCB | – | – | – | – | – | – | – | – | – | Tin | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 3 | – | – | 8 | 2.54 | – | Male | Bag | |
![]() | 691102710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | – | 250 | – | – | 22 to 14 (AWG) | 0.75 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 17.5 | – | Wire Protector | 2 | 5 | – | – | Box | |
![]() | 74279267 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | SMT | – | – | – | – | – | – | – | – | SMT | – | – | 0.5 | 0.8 | – | – | – | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | – | 1 | – | 0.5 | – | – | – | – | – | – | – | ||
![]() | 742792640 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | SMT | – | – | – | – | – | – | – | – | SMT | – | – | 0.3 | 0.8 | – | – | – | – | 300 | 1500 | 250 MHz | 750 | 0.35 | High Speed | – | 1 | – | 0.3 | – | – | – | – | – | – | – | ||
![]() | 744242510 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SLM SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 6 | 3.3 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | SMT | – | – | – | 3.3 | – | – | – | – | – | 2500 | – | – | 0.32 | – | bifilar | 2 | 51 | 0.4 | 80 | CAN | 4 | – | – | – | – | ||
![]() | 74437349330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 7050 | – | – | – | – | 7.3 | 6.6 | – | 2.45 | 2.6 | 4.75 | 7.5 | SMT | – | – | – | – | – | – | – | – | SMT | – | – | – | 4.8 | – | – | – | – | – | – | – | – | 0.2 | – | – | – | 33 | – | – | – | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150080BS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 865080657018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | – | – | -55 °C up to +105 °C | 220 µF | ±20% | 10.0 x 10.5 | – | 12 | 0.454545 MΩ | – | 10.5 | 10.3 | – | – | – | – | – | V-Chip SMT | – | – | – | 2000 | 650 | 230 | 110 | 10 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 15" Tape & Reel | ||
| 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | -55 °C up to +125 °C | 22 pF | ±5% | 0402 | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012006053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 22 pF | ±5% | 0603 | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 220 pF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 6.8 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 15 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 0603 | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012207079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 0805 | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1.5 µF | ±10% | 1206 | – | 3.5 | 0.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 1206 | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 3.3 µF | ±10% | 1206 | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 1206 | – | 3 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 1206 | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012109011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | -55 °C up to +85 °C | 47 µF | ±20% | 1210 | – | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 7" Tape & Reel | |||
![]() | 610120249221 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | – | Selective Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 25.9 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | 3 | – | – | 20 | 2.54 | Dual | Socket Header | Tape and Reel | |
![]() | 430152043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | Silver | – | – | 1000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | – | – | – | 4.3 | 260 | 200000 | White | not specified | – | – | – | – | – | – | – | – | – | 0.05 | 12 | – | – | – | – | – | Tape and Reel | |
![]() | 970150365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | 6 | M3 | UL94 HB | – | – | – | – | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | |
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | Gold | 200 | 30 | 1000 | – | – | – | – | – | – | -25 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | max. | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | 2 | 2 | – | Jumper | Bag | |
![]() | 609002115121 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | max. | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | 1 | 2.54 | – | Jumper | Bag | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | 2 | 2.54 | Single | Pin Header | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | 3 | 2.54 | Single | Pin Header | Bag | |
![]() | 62000211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | Gold | 200 | 20 | 1000 | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 4 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | 2 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 2 | – | – | 2 | 2 | Single | Pin Header | Bag | |
| 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0805 | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±10% | 1206 | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
![]() | 97790603211 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | 6 | – | – | – | – | – | – | – | – | – | UL94 V-0 | – | – | – | – | – | – | – | Natural | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | |
![]() | 830033075 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 MHz | ±50ppm | 50 | 18 | -10 °C up to +60 °C | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | – | – | – | – | – | ||
![]() | 830059537 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | – | – | – | – | – | ||
| 885012209074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 µF | ±10% | 1210 | – | 10 | 0.005 GΩ | X7R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206125 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±5% | 0603 | – | 10 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012107019 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 0805 | – | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | ||
| 885012107027 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±10% | 0805 | – | 12.5 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Contact Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | SW (mm) | Ti | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Version | Tol. R | Color | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Pins (pcs) | Pitch (mm) | Rows | Gender | Packaging | Samples |
|---|