| Topology | Other Topology |
| Input voltage | 3.3-5 V |
| IC revision | 1.0 |
The AEK-MCU-C4MINI1 offers more than a standard MCU board. Leveraging on a user-friendly interface, it allows fast ECU prototyping with basic motor control drives, serial communication ports and LCD resistive display dual connection.The AEK-MCU-C4MINI1 is designed to address Automotive and Transportation applications as well as other applications requiring automotive safety and security levels. A cryptography dedicated MCU core, employed as hardware secure module (HSM), is paired with dual 180 MHz general-purpose 32-bit cores, all hosted by the on board SPC58EC80E5 MCU, featuring a total 4 MB of flash memory.The board layout has been conceived to speed up the user development thus offering an easy prototyping evaluation tool.The general-purpose and serial connectors have been standardized and grouped by peripheral function types.The MCU peripherals are extended with the VNH7040AY embedded H-bridge motor driver for DC motor control, featuring advanced diagnostic features (short-to-ground, short-to-battery, and open load conditions). The board has a dedicated supply capacity for an external 5 V or 3.3 V load with maximum current capability of 2.75 A.The AEK-MCU-C4MINI1 allows plugging an AEK-LCD-DT028V1 touch display board for multiple application and debug purposes, such as monitoring the motor current, printing serial data, or for hardware debugging, without the need of connecting any PC terminal console. For this LCD board, two connectors are provided on the board, one on the top and one on the bottom. The two connectors shall not be connected and used at the same time.The top connection facilitates the debugging phase (for example, when testing signal connections and data exchange), while the bottom one reduces the total occupied space by the two boards, making it the preferred choice for deployment purposes.The MCU ADC reference voltage is provided by a stable linear voltage regulator (LDO) embedded in the L5963 IC.The board hosts an OpenOCD debugger/programmer, several MCU peripheral connectors as well as various general-purpose buttons and LEDs.For system reset during the development phase, a reset button was added to the board layout. In addition, a reverse battery protection circuit has been integrated for higher safety.
SPC58EC80E5 microcontroller: 32-bit Power Architecture e200z4d dual core, 4224 kB flash + 128 kB data flash in eTQFP144 packageIntegrated programmer and debugger (1 USB virtual COM port and JTAG)3 integrated CAN FD transceivers1 integrated LIN transceiver5 user push buttons and 5 generic LEDsReset button5 connectors (8 pins each) with pre-allocated GPIOs, ADCs and signals6 SPI ports (two CS each)9 ADCs5 interrupts11 GPIOs8 timers2 enhanced modular IO subsystems (eMIOS) that feature:Generation or measurement of time events on up to 2 x 32 timed I/O channels with 16-bit counter resolutionSupport for configurable trigger outputs for ADC conversion for synchronization with channel output waveformsShared or independent time basesMotor control capability3 connectors for serial communication:I2CLINUARTReverse battery-protection dedicated circuit2 dedicated connectors, one on each side of the board, to plug the AEK-LCD-DT028V1 display board1 VNH7040AY integrated H-bridge motor driver for DC motors2 VND7E040AJ double channel high-side drivers2 L5963 integrated DC-DC converters: one for internal power supply and one for external power supply up to 2.75 A (5 V and 3.3 V)2 connectors for 12 V power supplyCompact size: 165 mm x 105 mmIncluded in the AutoDevKit ecosystem
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Center pin Ø (Value) (mm) | Plug OD (mm) | Pitch (mm) | Version | Rows | Tol. R | Color | IR (mA) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 609002115121 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Jumper | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | max. | Black | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61900211621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 2 | – | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Beige | – | – | – | – | – | – | – | – | – | – | – | Terminal Housing | |
![]() | 691502710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | 2 | Pressure Clamp | PCB | Yes | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Copper over Zinc | 16 | 300 | 20 | Box | – | 22 to 14 (AWG) | 0.34 to 1.5 (mm²) | – | – | – | – | -45 °C up to +130 °C | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 5 | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tin over Nickel | 14 | 250 | 20 | Box | – | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 5.08 | – | – | max. | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pin Header | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Single | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 2 | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | |
![]() | 691103110002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular | 2 | Wire Protector | PCB | Yes | 26 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | 125 | 20 | Box | – | 26 to 16 (AWG) | 0.2 to 1 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 7 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 3.5 | – | – | max. | – | – | 8.4 | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 691502710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | 3 | Pressure Clamp | PCB | Yes | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Copper over Zinc | 16 | 300 | 20 | Box | – | 22 to 14 (AWG) | 0.34 to 1.5 (mm²) | – | – | – | – | -45 °C up to +130 °C | – | – | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 5 | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pin Header | Gold | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Single | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 691241710004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2417 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | 4 | Rising Cage Clamp | PCB | No | 30 to 14 (AWG) 0.0509 to 2.08 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Nickel over Tin | 14 | 250 | – | Box | – | 30 to 14 (AWG) | 0.0509 to 2.08 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 61900811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | 8 | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Male | Tin | 3 | 250 | 20 | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | |
![]() | 61900811621 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | 8 | – | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Female | – | – | – | – | Bag | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 20.84 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Beige | – | – | – | – | – | – | – | – | – | – | – | Terminal Housing | |
![]() | 61201421621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | 14 | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Male | Gold | 3 | 250 | 20 | Tray | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 25.44 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 2.54 | Low Profile | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61301411821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Socket Header | Gold | 3 | 250 | 20 | Tray | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 36.06 | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | 2.54 | – | Single | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 74279267 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | 500 | 0.8 | – | – | – | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | ||
![]() | 74437349150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 7050 | – | – | – | – | 7.3 | 6.6 | – | 15 | 3.6 | 3.5 | 7.2 | 10 | SMT | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | 0.092 | – | ||
![]() | 74437349220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 7050 | – | – | – | – | 7.3 | 6.6 | – | 22 | 2.75 | 4.15 | 8.5 | 8 | SMT | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 4.8 | – | – | – | – | – | – | – | – | 0.17 | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 625 | Red | 630 | – | – | – | – | 150 | – | – | 2 | – | – | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 525 | Green | 515 | – | – | – | – | 450 | – | – | 3.2 | – | – | InGaN | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150080BS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 470 | Blue | 465 | – | – | – | – | 145 | – | – | 3.2 | – | – | InGaN | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865080657018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | 500 | – | – | – | – | – | – | -55 °C up to +105 °C | 220 µF | ±20% | 50 | 10.0 x 10.5 | – | 12 | 0.454545 MΩ | – | 10.5 | 10.3 | – | – | – | – | – | – | V-Chip SMT | – | – | – | 2000 | 650 | 230 | 110 | 10 | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012006053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 22 pF | ±5% | 50 | 0603 | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012006056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 68 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 25 | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 220 pF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 6.8 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 50 | 0603 | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012107017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | – | – | – | – | -55 °C up to +85 °C | 3.3 µF | ±20% | 25 | 0805 | – | 10 | 0.03 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012107018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 3000 | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 25 | 0805 | – | 10 | 0.02 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012208065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1.5 µF | ±10% | 25 | 1206 | – | 3.5 | 0.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
| 885012208066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 25 | 1206 | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
| 885012208067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 3.3 µF | ±10% | 25 | 1206 | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 50 | 1206 | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
| 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1000 | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 25 | 1210 | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 30 | 50 | Bag | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 2 | 5.5 | – | – | – | max. | Black | 5000 | – | – | – | – | – | – | – | – | – | – | Right Angled | |
![]() | 430152043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Silver | 0.05 | – | – | Tape and Reel | 1000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | – | – | – | – | – | – | – | 4.3 | 260 | 200000 | White | not specified | – | – | – | – | – | – | |
![]() | 971150365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | 500 | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | – | 6 | M3 | M3 | – | – | – | – | – | – | – | – | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 970150365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | – | 6 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61900113722 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | – | – | Cable | – | 28 to 22 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Female | Tin | 3 | 250 | 20 | Big Reel | 10000 | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | – | max. | – | 3000 | – | – | – | – | – | – | – | – | – | – | Crimp Terminal | |
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±10% | 50 | 1206 | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | |||
![]() | 150080AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | 605 | Amber | 610 | – | – | – | – | 130 | – | – | 2 | – | – | AlInGaP | 140 | – | – | – | – | – | Tape and Reel | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150060RV75240 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBCC SMT Bi-color Chip LED Compact | – | – | – | – | – | – | Red & Bright Green | – | 630 | 572 | 625 | 570 | – | 230 | 90 | – | 2 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | |
![]() | 830055999 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, USB, CAN | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±30ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830059537 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Gender | Contact Plating | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Center pin Ø (Value) (mm) | Plug OD (mm) | Pitch (mm) | Version | Rows | Tol. R | Color | IR (mA) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|