| Topology | Other Topology |
| Input voltage | 12 V |
| IC revision | 1.0 |
The AEK-MCU-C4MLIT3 evaluation kit consists of an MCU board (AEK-MCU-C4M3) and a connector board (AEK-CON-LIT).The AEK-MCU-C4M3 is designed to address Automotive and Transportation applications as well as other applications requiring automotive safety and security levels. A cryptography-dedicated MCU core, employed as hardware secure module (HSM), is paired with a dual 180 MHz general-purpose 32-bit core, hosted by the on-board SPC58EC80E5 MCU, featuring 4 MB of flash memory.Two CAN-FD transceivers support high-speed CAN-FD applications, up to 8 Mbps communication speed, featuring low quiescent current, electromagnetic compatibility (EMC) and electrostatic discharge (ESD).The board also hosts an OpenOCD debugger/programmer, MCU peripheral connectors, wake up, and reset buttons.The MCU ADC reference voltage is provided by a stable linear voltage regulator (LDO) embedded in the L5963 IC or by the L99VR02JTR IC depending on the chosen voltage.The board has a dedicated supply capacity for an external 5 V or 3.3 V load.Two e-fuses (STEF05L for 5 V and STEF033 for 3.3 V) are used to increase the external output voltage in a smooth and controlled manner, at board power-up. This careful ramp-up helps prevent a surge of inrush current from the power source to the load, thereby protecting the external power supply from overload. This feature is particularly helpful in setups where one power supply feeds multiple loads.For system reset during the development phase, a reset button was added to the board layout, while a reverse battery protection circuit has been integrated for robust protection.A preloaded demo firmware makes an on-board LED blink at power-up.The MCU board can be used standalone or easily connected to another functional board, also called daughter board, thanks to the standardized 96-pin plug-and-play automotive unified connector.If the functional board you are using does not feature the same 96-pin connector, you can connect it to the MCU board through the AEK-CON-LIT connector board (not available for separate sale) included in the kit carton box.
AEK-MCU-C4M3 MCU board featuring the SPC58EC80E5QMC1Y dual-core, 180 MHz, 32-bit Power Architecture MCU for Automotive General-Purpose ApplicationsAEK-CON-LIT connector board for simplified access to the 96 pins of the automotive unified connector12 V DC power supply connector for external supply. The board can also be supplied via the automotive unified connectorL5963 automotive dual monolithic switching regulator with LDO. It provides up to 2 A for 5 V and 3.3 V rails both for internal and external supplyTwo voltage configurations for the microcontroller (5 V or 3.3 V)STEF033/STEF05L-electronic fuses for 3.3 V and 5 V lines, featuring an ILIMIT current up to 2.5 A and ISHORT current up to 0.5 A for external supply with integrated protection as short circuit, overload and thermal latchL99VR02JTR automotive linear voltage regulator with configurable output voltage featuring 500 mA current capability with integrated protection for both 5/3.3 V rails, additional to the one provided by the DC-DCJTAG connectorFive generic LEDsReset and wakeup buttonsFour 3.3 V/5 V SPIsOne SPI working at 3.3 V, thanks to a fixed voltage-level translatorStandardized 96-pin plug-and-play automotive unified connector, featuring external supply voltage and general-purpose pins for ADCs, EMIOs, Interrupts, GPIOs, DSPI, CAN, I²C, and UARTTwo CAN-FD transceiversReverse battery-protection dedicated circuitExtremely low quiescent current in standby conditionsCompact size:AEK-MCU-C4M3: 127 mm x 90 mmAEK-CON-LIT: 127 mm x 65 mmIncluded in the AutoDevKit ecosystem
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Contact Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | SW (mm) | Ti | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Version | Tol. R | Color | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Pins (pcs) | Pitch (mm) | Rows | Gender | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61900211621 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 5.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Beige | – | – | – | – | – | – | – | – | – | – | – | Terminal Housing | – | – | – | – | – | – | 2 | 2.54 | – | Female | Bag | |
![]() | 61900113722DEC | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Crimp Contact | Cable | – | 28 to 22 (AWG) 0.081 to 0.326 (mm²) | – | – | – | – | – | – | – | Tin | 250 | 20 | 100 | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | max. | – | 3 | – | – | – | – | – | – | – | – | – | – | Crimp Terminal | – | – | – | 3 | – | – | – | 2.54 | – | Female | Bag | |
![]() | 61900811621 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Female Terminal Housing | Cable | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 20.84 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Beige | – | – | – | – | – | – | – | – | – | – | – | Terminal Housing | – | – | – | – | – | – | 8 | 2.54 | – | Female | Bag | |
![]() | 61201421621 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | PCB | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 25.44 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | Low Profile | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | 14 | 2.54 | – | Male | Tray | |
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | Tin over Nickel | 250 | 20 | – | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | 10.16 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 14 | – | Rising Cage Clamp | 2 | 5.08 | – | – | Box | |
![]() | 691213510003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | Tin over Nickel | 250 | 20 | – | 14 to 30 (AWG) | 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | 15.24 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 14 | – | Rising Cage Clamp | 3 | 5.08 | – | – | Box | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | PCB | – | – | – | – | – | – | – | – | – | Tin | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 3 | – | – | 2 | 2.54 | – | Male | Bag | |
![]() | 61900811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | PCB | – | – | – | – | – | – | – | – | – | Tin | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 3 | – | – | 8 | 2.54 | – | Male | Bag | |
![]() | 74279267 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | SMT | – | – | – | – | – | – | – | – | SMT | – | – | 0.5 | 0.8 | – | – | – | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | – | 1 | – | 0.5 | – | – | – | – | – | – | – | ||
![]() | 744242510 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SLM SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 6 | 3.3 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | SMT | – | – | – | 3.3 | – | – | – | – | – | 2500 | – | – | 0.32 | – | bifilar | 2 | 51 | 0.4 | 80 | CAN | 4 | – | – | – | – | ||
![]() | 74437349220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 7050 | – | – | – | – | 7.3 | 6.6 | – | 2.75 | 4.15 | 8.5 | 8 | SMT | – | – | – | – | – | – | – | – | SMT | – | – | – | 4.8 | – | – | – | – | – | – | – | – | 0.17 | – | – | – | 22 | – | – | – | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150080BS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 865080657018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | – | – | -55 °C up to +105 °C | 220 µF | ±20% | 10.0 x 10.5 | – | 12 | 0.454545 MΩ | – | 10.5 | 10.3 | – | – | – | – | – | V-Chip SMT | – | – | – | 2000 | 650 | 230 | 110 | 10 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 15" Tape & Reel | ||
| 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | -55 °C up to +125 °C | 22 pF | ±5% | 0402 | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012006056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 68 pF | ±5% | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 220 pF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 6.8 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 0603 | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4000 | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 1.5 µF | ±10% | 1206 | – | 3.5 | 0.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 1206 | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 3.3 µF | ±10% | 1206 | – | 3.5 | 0.2 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 1206 | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
![]() | 430182043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | Silver | – | – | 1000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | – | – | – | 4.3 | 160 | 1000000 | Black | not specified | – | – | – | – | – | – | – | – | – | 0.05 | 12 | – | – | – | – | – | Tape and Reel | |
![]() | 430152043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | Silver | – | – | 1000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | – | – | – | – | 4.3 | 260 | 200000 | White | not specified | – | – | – | – | – | – | – | – | – | 0.05 | 12 | – | – | – | – | – | Tape and Reel | |
![]() | 970150365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | 6 | M3 | UL94 HB | – | – | – | – | – | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | |
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | Gold | 200 | 30 | 1000 | – | – | – | – | – | – | -25 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | max. | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | 2 | 2 | – | Jumper | Bag | |
![]() | 609002115121 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | max. | Black | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | 1 | 2.54 | – | Jumper | Bag | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | 2 | 2.54 | Single | Pin Header | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | Gold | 250 | 20 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3 | – | – | 3 | 2.54 | Single | Pin Header | Bag | |
![]() | 62000211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | Gold | 200 | 20 | 1000 | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | 4 | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | max. | – | 2 | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 2 | – | – | 2 | 2 | Single | Pin Header | Bag | |
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±10% | 1206 | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
![]() | 150080AS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | 605 | Amber | 610 | 130 | 2 | AlInGaP | 140 | – | – | – | 4000 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 0805 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 97790603211 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | 6 | – | – | – | – | – | – | – | – | – | UL94 V-0 | – | – | – | – | – | – | – | Natural | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | |
![]() | 830059537 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 40 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, CAN, Wi-Fi | – | – | – | – | – | ||
| 885012209074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 µF | ±10% | 1210 | – | 10 | 0.005 GΩ | X7R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | 7" Tape & Reel | |||
| 885012107019 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 0805 | – | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | ||
| 885012107027 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±10% | 0805 | – | 12.5 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Contact Plating | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Qty. (pcs) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | SW (mm) | Ti | Flammability Rating | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Version | Tol. R | Color | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | Number of windings | L (µH) | IR (A) | VR (V) | Application | Pins (pcs) | Pitch (mm) | Rows | Gender | Packaging | Samples |
|---|