| Topology | Other Topology |
| IC revision | 1 |
The EVLKST8500GH-2 hybrid connectivity solution for the ST8500 SoC platform combines the advantages of both PLC and RF technologies to enable applications with the best coverage in any network conditions and topologies.The user can easily explore features and benefits of the STMicroelectronic's hybrid PLC&RF solution using the EVLKST8500GH-2 kit together with the STSW-ST8500GH-2 firmware and documentation package.Messages between two nodes in the PLC&RF hybrid network are sent over the best available medium: PLC or RF. The media selection for each link in the network is done automatically and adjusted dynamically, enabling highly efficient hybrid mesh networking.The STMicroelectronic's hybrid PLC&RF solution is based on open standards and enables seamless integration into existing G3-PLC networks and adoption in multiple applications and systems.Note that at least two EVLKST8500GH-2 kits must be ordered to test hybrid PLC&RF connectivity between two nodes.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (Ω) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT (A) | RDC max. (mΩ) | Version | SW (mm) | Ti | Flammability Rating | Center pin Ø (Value) (mm) | Plug OD (mm) | Working Voltage (V (AC)) | Pitch (mm) | Gender | Rows | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Color | Operation Force (g) | Schematic | Packaging | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | 2.54 | Jumper | – | 20 | max. | – | Black | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 61300111121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 1 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Pin Header | Single | 20 | max. | – | – | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 7447714330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | 1050 | -40 °C up to +150 °C | – | – | – | – | 10 | 10 | 5 | – | 33 | – | – | 66 | 11.1 | 120 | SMT | 2.9 | 79 | Performance | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 691216510002S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 5.08 | – | – | 20 | max. | 12 to 30 (AWG) | Green | – | – | Box | – | – | – | – | – | – | 40021356 | |
![]() | 74438357047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.9 | – | – | – | – | 4030 | -40 °C up to +125 °C | – | – | – | – | 4.3 | 4.3 | 3.1 | – | 4.7 | 5.1 | 8.2 | 39.9 | 24 | 80 | SMT | 6.4 | 44 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 691216510003S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 15.24 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 5.08 | – | – | 20 | max. | 12 to 30 (AWG) | Green | – | – | Box | – | – | – | – | – | – | 40021356 | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Pin Header | Single | 20 | max. | – | – | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Pin Header | Single | 20 | max. | – | – | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 61300611821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 6 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.74 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Socket Header | Single | 20 | max. | – | – | – | – | Tray | – | – | – | – | – | – | – | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | 6 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Pin Header | Dual | 20 | max. | – | – | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 61300811121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Pin Header | Single | 20 | max. | – | – | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 61300821821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.66 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Socket Header | Dual | 20 | max. | – | – | – | – | Tray | – | – | – | – | – | – | – | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 8 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.82 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Socket Header | Single | 20 | max. | – | – | – | – | Tray | – | – | – | – | – | – | – | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | 10 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.9 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Socket Header | Single | 20 | max. | – | – | – | – | Tray | – | – | – | – | – | – | – | |
![]() | 62201021821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header | 10 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 6.35 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 100 | 1.27 | Socket Header | Dual | 20 | max. | – | – | – | – | Tube | – | – | – | – | – | – | – | |
![]() | 612020235221 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | 20 | – | PCB | – | Angled | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 33 | – | – | – | – | – | – | – | – | – | THT | – | – | Low Profile | – | – | – | – | – | 250 | 2.54 | Male | – | 20 | max. | – | Black | – | – | Tray | – | – | – | – | – | – | – | |
![]() | 61302821821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 28 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 36.06 | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | 250 | 2.54 | Socket Header | Dual | 20 | max. | – | – | – | – | Tray | – | – | – | – | – | – | – | |
![]() | 820544611 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | 400 VAC | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 14 mm | -40 °C up to +105 °C | – | – | – | – | 16.5 | 6 | 20.5 | – | – | – | – | – | – | – | THT | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 460 | 615 | 750 | 4500 | 180 | 0.6 | Yes | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | 0.7 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | 0.072 | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | 0.7 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | 0.072 | – | ||
| 885012006041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 330 pF | ±5% | 25 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012209028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | – | 5 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
| 885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | |||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | Right Angled | – | – | – | – | – | – | – | – | – | – | 5 | – | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | 2 | 5.5 | 30 | – | – | – | 50 | max. | – | Black | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 970100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | M3 | UL94 HB | – | – | – | – | – | – | – | – | – | Black | – | – | Bag | – | – | – | – | – | – | – | |
![]() | 452404020202 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 450 | DPDT | Bulk | – | – | – | – | – | – | – | |
![]() | 97790503111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | UL94 V-2 | – | – | – | – | – | – | – | – | – | Natural | – | – | Bulk | – | – | – | – | – | – | – | |
![]() | 782853231 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | High Current | – | – | – | – | – | – | – | – | 220 | 330 | 3 | 0.05 | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | – | 2 | 1.2 | 0.9 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 60900213421 | SPEC | – |
![]() | 61300111121 | SPEC | – |
![]() | 7447714330 | SPEC | |
![]() | 691216510002S | SPEC | – |
![]() | 74438357047 | SPEC | |
![]() | 691216510003S | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 61300611821 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 61300811121 | SPEC | – |
![]() | 61300821821 | SPEC | – |
![]() | 61300811821 | SPEC | – |
![]() | 61301011821 | SPEC | – |
![]() | 62201021821 | SPEC | – |
![]() | 612020235221 | SPEC | – |
![]() | 61302821821 | SPEC | – |
![]() | 820544611 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
| 885012006041 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012209028 | SPEC | ||
| 885012209048 | SPEC | ||
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 970100365 | SPEC | – |
![]() | 452404020202 | SPEC | – |
![]() | 97790503111 | SPEC | – |
![]() | 782853231 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (Ω) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT (A) | RDC max. (mΩ) | Version | SW (mm) | Ti | Flammability Rating | Center pin Ø (Value) (mm) | Plug OD (mm) | Working Voltage (V (AC)) | Pitch (mm) | Gender | Rows | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Color | Operation Force (g) | Schematic | Packaging | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|