IC manufacturers STMicroelectronics

IC manufacturers (99)

STMicroelectronics STM32L073Z

Ultra-low-power 32-bit MCU ARM®-based Cortex®-M0+, up to 192KB Flash, 20KB SRAM, 6KB EEPROM, LCD, USB, ADC, DACs

Overview

TopologyPush-Pull Converter symmetrical isolated
Switching frequency1000-25000 kHz
IC revision2

Description

The ultra-low-power STM32L073xx microcontrollers incorporate the connectivity power of the universal serial bus (USB 2.0 crystal-less) with the high-performance ARM® Cortex®- M0+ 32-bit RISC core operating at a 32 MHz frequency, a memory protection unit (MPU),high-speed embedded memories (up to 192 Kbytes of Flash program memory, 6 Kbytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os andperipherals.The STM32L073xx devices provide high power efficiency for a wide range of performance. It is achieved with a large choice of internal and external clock sources, an internal voltage adaptation and several low-power modes.The STM32L073xx device offer several analog features, one 12-bit ADC with hardware oversampling, two DACs, two ultra-low-power comparators, several timers, one low-powertimer (LPTIM), four general-purpose 16-bit timers and two basic timer, one RTC and one SysTick which can be used as timebases. They also feature two watchdogs, one watchdogwith independent clock and window capability and one window watchdog based on bus clock.Moreover, the STM32L073xx devices embed standard and advanced communication interfaces: up to three I2Cs, two SPIs, one I2S, four USARTs, a low-power UART(LPUART), and a crystal-less USB. The devices offer up to 24 capacitive sensing channels to simply add touch sensing functionality to any application.The STM32L073xx also include a real-time clock and a set of backup registers that remain powered in Standby mode.Finally, their integrated LCD controller has a built-in LCD voltage generator that allows to drive up to 8 multiplexed LCDs with contrast independent of the supply voltage.The ultra-low-power STM32L073xx devices operate from a 1.8 to 3.6 V power supply (down to 1.65 V at power down) with BOR and from a 1.65 to 3.6 V power supply without BORoption. They are available in the -40 to +125 °C temperature range. A comprehensive set of power-saving modes allows the design of low-power applications.

Features

  • Ultra-low-power platform

– 1.65 V to 3.6 V power supply

– -40 to 125 °C temperature range

– 0.29 μA Standby mode (3 wakeup pins)

– 0.43 μA Stop mode (16 wakeup lines)

– 0.86 μA Stop mode + RTC + 20 KB RAMretention

– Down to 93 μA/MHz in Run mode

– 5 μs wakeup time (from Flash memory)

– 41 μA 12-bit ADC (conversion at 10ksps)

  • Core: ARM® 32-bit Cortex®-M0+ with MPU

– From 32 kHz up to 32 MHz max.

– 0.95 DMIPS/MHz

  • Reset and supply management

– Ultra-safe, low-power BOR (brownout reset)with 5 selectable thresholds

– Ultra-low-power POR/PDR

– Programmable voltage detector (PVD)

  • Clock sources

– 1 to 25 MHz crystal oscillator

– 32 kHz oscillator for RTC with calibration

– High speed internal 16 MHz factory-trimmed RC(+/- 1%)

– Internal low-power 37 kHz RC

– Internal multispeed low-power 65 kHz to4.2 MHz RC

– Internal self calibration of 48 MHz RC for USB

– PLL for CPU clock

  • Pre-programmed bootloader

– USB, USART supported

  • Development support

– Serial wire debug supported

  • Up to 84 fast I/Os (78 I/Os 5V tolerant)
  • Memories

– Up to 192 KB Flash memory with ECC (2 bankswith read-while-write capability)

– 20KB RAM

– 6 KB of data EEPROM with ECC

– 20-byte backup register

– Sector protection against R/W operation

  • LCD driver for up to 4x52 or 8x48 segments

– Support contrast adjustment

– Support blinking mode

– Step-up converted on board

  • Rich Analog peripherals

– 12-bit ADC 1.14 Msps up to 16 channels (downto 1.65 V)

– 2 x 12-bit channel DACs with output buffers

– 2x ultra-low-power comparators (window modeand wake up capability, down to 1.8 V)

  • Up to 24 capacitive sensing channels supportingtouchkey, linear and rotary touch sensors
  • 7-channel DMA controller, supporting ADC, SPI,I2C, USART, DAC, Timers
  • 11x peripheral communication interfaces
  • 1x USB 2.0 crystal-less, battery charging detectionand LPM
  • 4x USART (2 with ISO 7816, IrDA), 1x UART (lowpower)
  • 2x SPI 16 Mbits/s
  • 3x I2C (2 with SMBus/PMBus)
  • 11x timers: 2x 16-bit with up to 4 channels, 2x 16-bitwith up to 2 channels, 1x 16-bit ultra-low-powertimer, 1x SysTick, 1x RTC, 2x 16-bit basic for DAC,and 2x watchdogs (independent/window)
  • CRC calculation unit, 96-bit unique ID
  • True RNG and firewall protection
  • All packages are ECOPACK®2

Typical applications

  • PC peripherals, gaming, GPS equipment
  • Healthcare and fitness equipment
  • Remote control and user interface
  • Alarm system, wired and wireless sensors, video intercom
  • Gas/water meters and industrial sensors

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Z @ 1 GHz
(Ω)
Type Samples
744778520SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 100 0.63 0.5 1060 11 6033 Robust
742863160SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency) 350 0603 SMT 600 950 600 MHz 500 800 High Current
750315110SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet Simu­lation
744778520SPEC
742863160SPEC
750315110SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
Z @ 1 GHz
(Ω)
Type Samples