| Topology | Positive to Negative Converter |
| Input voltage | 20-170 V |
| IC revision | 2.0 |
The EVSPIN32F02Q1S1 board is a 3-phase complete inverter based on the STSPIN32F0251 controller, which embeds a 3‑phase 250 V gate driver and a Cortex®-M0 STM32 MCU. The power stage features STD17NF25 MOSFETS, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 6x5 package. The board has a single-shunt sensing topology, and both sensored and sensorless FOC and 6‑step control algorithms can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.The evaluation board is compatible with a wide range input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC), and includes a power supply stage with the VIPER013BLS in buck configuration to generate +15 V and +3.3 V supply voltage required by the application.Debug and configuration of FW can be performed with standard STM32 tools through the detachable ST-LINK‑debugger. SWD and UART TX‑RX connectors are also available.
Input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC)Suitable for applications up to 300 WSTD17NF25 MOS power stage featuring:V(DS) = 250 VRDS(on) max. = 0.165 ΩOvercurrent threshold set to 16 ApeakDual footprint for IGBT/MOSFET package:DPAK or PowerFlat 6x5Single-shunt current sensing, suitable for:Sensored or sensorless 6-step algorithmSensored or sensorless single-shunt vector (FOC) algorithmSmart shutdown overcurrent protectionDigital Hall sensors and encoder inputBus voltage sensing15 V VCC and 3.3 V VDD suppliesEmbedded ST-LINK/V2-1Easy user interface with buttons and trimmerRoHS compliant
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Interface Type | Variant | Gender | Mount | Working Voltage (V (AC)) | Rows | G (mm) | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | 10.16 | – | Box | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | 14 | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 5.08 | – | Bag | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 691213510003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | 15.24 | – | Box | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | THT | 250 | – | – | 14 | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 7.62 | – | Bag | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 10.16 | – | Bag | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 12.7 | – | Bag | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | Single | – | 3 | – | – | – | – | – | – | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | Mini USB 2.0 | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel & Mylar | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Type B | with Pads & Pegs | Receptacle | SMT | 30 | – | – | 1 | – | – | – | – | – | – | |
![]() | 890334023006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | – | – | – | – | – | – | – | 10 nF | 310 | X2 | 500 | 0.1 | 30 GΩ | 10 | 13 | 5 | Bulk | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | Boxed THT | – | – | 18 | – | 11 | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | 1.6 | 0.8 | Tape and Reel | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | 1.6 | 0.8 | Tape and Reel | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | – | – | 2 | 1.25 | Tape and Reel | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 865090442004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLU Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | 25 | – | – | – | 4.54545 MΩ | – | 5.5 | 5.3 | 15" Tape & Reel | ±20% | 5.0 x 5.5 | -40 °C up to +85 °C | – | 16 | – | – | 1000 | 42 | 1.1 | 5 | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | ||
| 885012006002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | 10 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 600 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012006035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 pF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012006049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 pF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±0.5pF | 0603 | -55 °C up to +125 °C | 494 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 600 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 10 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 10 | – | – | – | 0.1 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.3 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 nF | 25 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 25 | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | 25 | – | – | – | 2.3 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 50 | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | 10 | – | – | – | 0.02 GΩ | – | 2 | 1.25 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 50 | – | – | – | 5 GΩ | – | 2 | 1.25 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 50 | – | – | – | 0.1 GΩ | – | 2 | 1.25 | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | |||
| 885012208018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 10 | – | – | – | 0.01 GΩ | – | 3.2 | 1.6 | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | 50 | – | – | – | 0.02 GΩ | – | 3.2 | 1.6 | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | |||
![]() | 430483025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | 2.5 | 160 | 1000000 | Black | Yes | not specified |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Interface Type | Variant | Gender | Mount | Working Voltage (V (AC)) | Rows | G (mm) | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|