| Topology | Positive to Negative Converter |
| Input voltage | 50-400 V |
| IC revision | 2.0 |
The EVSPIN32F06Q1S1 board is a 3-phase complete inverter based on the STSPIN32F0601 controller, which embeds a 3‑phase 600 V gate driver and a Cortex®-M0 STM32 MCU. The power stage features STGD6M65DF2 IGBTs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV package. The board has a single-shunt sensing topology, and both FOC and 6‑step control algorithms in either sensored or sensorless mode can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.The evaluation board is compatible with a wide range input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC), and includes a power supply stage with the VIPER06XS in flyback configuration to generate +15 V and +3.3 V supply voltage required by the application.Debug and configuration of FW can be performed with standard STM32 tools through the detachable STLINK‑debugger. SWD and UART TX‑RX connectors are also available.
Input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC)Suitable for applications up to 300 WSTGD6M65DF2 IGBTs power stage featuring:V(BR)CES = 650 VVCE(sat) = 1.55 V @ IC = 6 AOvercurrent threshold set to 5.5 ApeakDual footprint for IGBT/MOSFET package:DPAK or PowerFlat 8x8 HVSingle-shunt current sensing, suitable for:Sensored or sensorless 6-step algorithmSensored or sensorless single-shunt vector (FOC) algorithmSmart shutdown overcurrent protectionDigital Hall sensors and encoder inputBus voltage sensing15 V VCC and 3.3 V VDD suppliesEmbedded ST-LINK/V2-1Easy user interface with buttons and trimmerRoHS compliant
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Interface Type | Variant | Gender | Mount | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691213510002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10.16 | – | – | Box | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | THT | 250 | 5.08 | – | 14 | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 2 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | Bag | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | |
![]() | 691213510003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.24 | – | – | Box | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | THT | 250 | 5.08 | – | 14 | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 3 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 4 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | Bag | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | 5 | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 12.7 | – | – | Bag | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Pin Header | THT | 250 | 2.54 | Single | 3 | – | – | – | – | – | – | |
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | 5 | Mini USB 2.0 | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | Tape and Reel & Mylar | -40 °C up to +105 °C | – | – | – | – | – | – | Type B | with Pads & Pegs | Receptacle | SMT | 30 | – | – | 1 | – | – | – | – | – | – | |
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150080GS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 865060443004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 25 | 6.3 x 5.5 | – | 14 | 2.12766 MΩ | – | 5.5 | 6.6 | – | 15" Tape & Reel | -55 °C up to +105 °C | – | 2000 | 230 | 440 | 11.8 | 6.3 | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865090442004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLU Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | 5.0 x 5.5 | – | 16 | 4.54545 MΩ | – | 5.5 | 5.3 | – | 15" Tape & Reel | -40 °C up to +85 °C | – | 1000 | 42 | – | 1.1 | 5 | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865230542002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 35 | 5.0 x 5.5 | – | 13 | 10 MΩ | – | 5.5 | 5.3 | – | 15" Tape & Reel | -40 °C up to +105 °C | – | 5000 | 25 | – | 3.5 | 5 | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | ||
| 885012006002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 10 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012006035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 25 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012006049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 pF | ±0.5pF | 50 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 494 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 nF | ±10% | 10 | 0603 | 600 | 10 | 0.2 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 10 | 0603 | 600 | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 25 | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.3 nF | ±10% | 25 | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 25 | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 25 | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 nF | ±10% | 25 | 0603 | 600 | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0603 | 600 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 25 | 0603 | 600 | 3.5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | 600 | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 10 | 0805 | 600 | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | 600 | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | |||
| 885012208018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 10 | 1206 | 600 | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 50 | 1206 | 600 | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | |||
![]() | 430483025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | 2.5 | 160 | 1000000 | Black | Yes | not specified | |
![]() | 885342209004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 nF | ±10% | 630 | 1210 | – | 2.5 | 3.03 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | ||
![]() | 750318434 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Interface Type | Variant | Gender | Mount | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (A) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|