| Topology | Motor Drive |
| Input voltage | 10-75 V |
| IC revision | 1 |
The EVSPIN32G4 is a demonstration board based on the STSPIN32G4 system in package and STL110N10F7 power MOSFETs. The STSPIN32G4 integrates in a 9x9 mm VFQFPN package, a triple high-performance half-bridge gate driver with a rich set of programmable features and one mixed signal STM32G431 microcontroller. The integrated operational amplifiers for current sensing, the drain-source voltage sensing of each power MOSFET and comparators for overcurrent protection make it a fully integrated solution for motor control. Thanks to the integrated voltage regulators both the gate driver and control logic supplies can be generated starting from the motor supply without dedicated circuitry. The board ensures a full evaluation of the STSPIN32G4 and is designed for driving three-phase brushless DC motors and provides an easy-to-use solution for STSPIN32G4 evaluation in different applications such as power tools, e-Bikes, fans, and home appliances. The board can be configured in three-shunt or single-shunt supporting both sensor less and sensor-based control algorithms. The Arduino connector enables the EVSPIN32G4 to be interfaced with expansion boards, such as MEMS sensors or Bluetooth transceivers, while predisposition for CAN bus allows interconnection with master or slave modules to build complex motion control systems. The on-board ST-LINK/V2 programmer speeds up and simplifies the debugging of microcontroller firmware.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | 1.6 | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | 2 | 1.25 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | ||
![]() | 744045180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQ SMT Inductor | – | – | – | – | – | – | – | – | – | – | 1812 | -40 °C up to +125 °C | 42 | – | – | – | 4.5 | 3.2 | – | – | 18 | 0.68 | 1.1 | 0.6 | 22 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 2.6 | – | – | – | – | – | ||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | |||
![]() | 61300611821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.74 | – | – | Tray | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Straight | – | Socket Header | 6 | THT | – | 250 | Single | – | – | – | – | – | – | – | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.9 | – | – | Tray | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Straight | – | Socket Header | 10 | THT | – | 250 | Single | – | – | – | – | – | – | – | |
![]() | 62201021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 500 MΩ | – | 6.35 | – | – | Box | – | 1 | – | – | – | – | – | – | – | – | – | 1.27 | – | – | – | Straight | – | Pin Header | 10 | THT | 1 | 100 | Dual | – | – | – | – | – | – | – | |
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | 3 | – | – | – | – | – | – | – | – | – | – | – | Micro USB 2.0 | Type B | Horizontal | with Pegs - High Current | Receptacle | 5 | SMT | 3 | 30 | – | Black | – | – | – | – | – | – | |
![]() | 430483025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | Yes | not specified | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | 2.44 | – | – | Bag | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | – | – | Jumper | 1 | – | – | 250 | – | Black | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | Bag | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Straight | – | Pin Header | 2 | THT | – | 250 | Single | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 7.62 | – | – | Bag | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Straight | – | Pin Header | 3 | THT | – | 250 | Single | – | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | Bag | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Straight | – | Pin Header | 4 | THT | – | 250 | Single | – | – | – | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 12.7 | – | – | Bag | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Straight | – | Pin Header | 5 | THT | – | 250 | Single | – | – | – | – | – | – | – | |
![]() | 61300811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.82 | – | – | Tray | – | 3 | – | – | – | – | – | – | – | – | – | 2.54 | – | – | – | Straight | – | Socket Header | 8 | THT | – | 250 | Single | – | – | – | – | – | – | – | |
![]() | 7447732115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | 3521 | -40 °C up to +125 °C | – | – | – | – | 3 | 3.5 | – | – | 15 | 0.64 | 1.01 | 0.43 | 36 | 0.95 | 1.01 | 1.18 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 2.1 | – | – | – | – | – | ||
![]() | 860040878017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 220 µF | ±20% | 100 | – | -40 °C up to +105 °C | – | 8 | – | – | 25 | – | – | Ammopack | – | – | – | – | – | – | – | – | 10000 | 2220 | 220 | 5 | 13 | – | – | – | – | – | – | Radial THT | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Application | Interface Type | Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|