| Topology | Wireless Power Transfer |
| Input voltage | 3-55 V |
| IC revision | 1 |
The STWBC-MC is the digital controller for the wireless battery charger (WBC) transmitters (TX) from STMicroelectronics optimized for the extended power profile (EPP) Wireless Power Consortium (WPC) multi-coil applications up to 15 W.It offers the most flexible and efficient solution for controlling the power transfer to a receiver (RX) in WBC-enabled applications such as smartphones, tablets and other battery-powered devices that use the electromagnetic induction for recharging.The TX is responsible for controlling the transmitting coil and generating the correct amount of power requested by the RX. The RX continuously provides the transmitter with the correct power level requested, by modulating the transmitter carrier through the controlled resistive or capacitive load. Generating the correct amount of power ensures the highest level of end-to-end efficiency due to reduced energy losses. It also helps maintaining a lower operational temperature.The TX can adapt to the amount of energy transferred by the coil by modulating the frequency, duty cycle or amplitude of the PWM voltage on the transmitting coil.The STWBC-MC is capable of bidirectional communication with the RX as specified by the WPC 1.2 protocol.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | Version | Application | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Compliance | Size | L1 (µH) | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC max. (Ω) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | P (W) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 155124VS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 573 | Bright Green | 575 | 50 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | 3.2 | 1.5 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1204 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 155124RS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | 624 | Red | 632 | 130 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | 3.2 | 1.5 | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1204 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792625 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | 1500 | – | – | – | SMT | – | – | – | – | – | SMT | 2000 | – | – | – | – | 0.8 | – | – | – | – | – | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | – | – | 1500 | – | – | – | – | – | – | – | 0603 | – | – | – | – | – | – | 0.05 | – | – | – | – | – | – | ||
![]() | 74404054022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 5 | 5 | – | – | 2.2 | 3800 | 5.3 | 19 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 77 | – | 5040 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7447709680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 12 | 12 | – | – | 68 | 3200 | – | – | 3.9 | Standard | – | – | – | – | 2 | SMT | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | – | 0.089 | – | – | – | – | – | – | – | – | – | 5.5 | – | 1210 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744871004 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 12.5 | 12.5 | – | – | 4.7 | 3000 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.5 | – | – | – | – | – | – | – | – | 3000 | 0.028 | Crossed | 4.7 | 4.7 | 3000 | 8 | 0.023 | 0.023 | 0.028 | 0.028 | 20 | – | 1260 | – | – | – | – | – | – | – | – | – | 20 | – | – | – | ||
| 885012108021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 434121043836 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | – | – | 12 | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | – | 50 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 360 | 50000 | Salmon | No | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | 1000 | – | – | – | – | Micro USB 2.0 | Type B | with Pads & Pegs | Receptacle | 5 | SMT | 1000 | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Tape and Reel | – | 5000 | – | – | – | – | USB 3.1 | Type C | – | Receptacle | 24 | THR | – | 48 | – | – | 1.9 | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | Bag | – | 3000 | – | – | – | – | – | – | – | Pin Header | 3 | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | Bag | – | 3000 | – | – | – | – | – | – | – | Pin Header | 4 | THT | – | 250 | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 760308103147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-WPCC Wireless Power Array | – | – | – | – | – | – | – | – | – | – | -20 °C up to +105 °C | – | – | – | 100 | 55 | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | 9000 | – | – | – | – | 5.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 18 | – | – | – | – | – | MP-A8 3-coil array | 100 x 55 x 5.2 mm | 8.5 | 7.5 | 8.5 | 9 | 10 | 9 | 0.056 | 56 | 56 | 11 | 11 | 11 | 150 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 155124VS73200 | SPEC | |
![]() | 155124RS73200 | SPEC | |
![]() | 742792625 | SPEC | |
![]() | 74404054022 | SPEC | |
![]() | 7447709680 | SPEC | |
![]() | 744871004 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
| 885012108021 | SPEC | ||
| 885012109014 | SPEC | ||
![]() | 434121043836 | SPEC | – |
![]() | 629105136821 | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300411121 | SPEC | – |
![]() | 760308103147 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | Version | Application | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (mA) | Working Voltage (V (AC)) | Pitch (mm) | Rows | G (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | L1 (µH) | L2 (µH) | IR (mA) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Compliance | Size | L1 (µH) | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC max. (Ω) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | P (W) | Samples |
|---|