Topology | Other Topology |
IC revision | 2.0 |
The TP44100SG-TPPFC240-EVB is a highly efficient single phase Totem Pole PFC (TP-PFC) solution, which is built using the advantages of Tagore Technology’s Superior GaN HEMT TP44100SG. The EVBcan operate over the universal input ac voltage range (90 V to 265 V) providing output power up to 240 W with efficiency more than 98%. Such high efficiency cannot be achieved using a standard Boost PFC due to high power loss in the Diode Bridge Rectifier (DBR) at its input. The Totem Pole PFC topology replaces the inefficient diodes bridge with semiconductor switches. Tagore Technology’s “Enhancement Mode High Electron Mobility GaN Transistors (E-HEMTs) with ESD protection” parts have very low output charge (Qoss), and reverse recovery charge (Qrr) is completely absent. These advantages of Tagore Technology’s Superior GaN part TP44100SG were leveraged to design this TP-PFC solution with low switching loss which further enhanced efficiency.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885342214001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 µF | ±10% | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.1 GΩ | X7R Class II | 0.85 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 5.7 | 2.8 | 5 | – | |||
865080545012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 100 µF | ±20% | 6.3 x 7.7 | -55 °C up to +105 °C | – | 14 | 1 MΩ | – | – | 15" Tape & Reel | – | – | – | – | – | – | 2000 | 300 | 380 | 35 | 6.3 | – | – | – | 35 | – | – | 7.7 | 6.6 | – | V-Chip SMT | |||
7448040435 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | L | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.5 | 35 | 80 | 300 | 2100 | Nanocrystalline | 27.5 | 18 | 32 | THT | |||
7448227005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB HC Common Mode Power Line Choke | – | – | Type S | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.5 | 0.45 | 10 | 250 | 1500 | MnZn | 18.5 | 14.5 | 22 | THT | |||
7447055 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.4 | 0.15 | 42 | – | – | – | 26 | 13 | – | THT | ||
74479775247 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | – | – | 0805 | -40 °C up to +125 °C | 25 | – | – | – | – | – | 600 | 850 | 250 | 250 | 30 | Low RDC | – | – | – | – | – | – | 0.0047 | 312.5 | – | – | – | 2 | 1.2 | 1 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885342214001 | SPEC | ||
865080545012 | SPEC | ||
7448040435 | SPEC | ||
7448227005 | SPEC | ||
7447055 | SPEC | – | |
74479775247 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|