| Topology | Other Topology |
The DAC81401 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC81401. DAC81401EVM has an onboard controller that provides the serial peripheral interface (SPI).DAC81401 is a single-channel, buffered, voltage-output DAC with an integrated 2.5V internal reference and a configurable bipolar ±20V, or unipolar 0V-to-40V output range. DAC81401 is specified monotonic by design and offers linearity of less than one LSB.DAC81401EVM also has a high-voltage gain stage that provides output voltage up to ±20V or 0Vto 80V.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Type | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Ingress Protection Code | f | Mount | Center Contact | Pins (pcs) | Pitch (mm) | Rows | Gender | Color | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 782633601 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | 600 | 660 | 1000 | 0.2 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | SMT | – | – | – | – | – | – | ||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 50 | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
| 885012006061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 470 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
| 885012206075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 25 | 0603 | – | 10 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | 3000 | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | – | Bag | – | – | – | – | 1 | 2.54 | – | Jumper | Black | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | 3000 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | Bag | – | – | THT | – | 2 | 2.54 | Single | Pin Header | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | 3000 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | Bag | – | – | THT | – | 3 | 2.54 | Single | Pin Header | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | 3000 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | Bag | – | – | THT | – | 4 | 2.54 | Single | Pin Header | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | 3000 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 12.7 | – | – | – | Bag | – | – | THT | – | 10 | 2.54 | Dual | Pin Header | – | |
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 100 | 0603 | – | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
![]() | 60311002114501 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | – | – | – | – | – | – | – | – | – | – | -65 °C up to +165 °C | – | – | – | – | – | – | 5000 MΩ | – | – | – | – | – | Tray | None | DC~18 GHz | THT | Ø 1.27 | – | – | – | Jack | – | |
| 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0402 | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
![]() | 830036401 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | Processor, USB, CAN | 12 MHz | ±20ppm | 50 | 18 | -20 °C up to +70 °C | – | – | – | CFPX-104 | – | – | – | – | 5 | 3.2 | 1 | – | – | – | – | SMT | – | – | – | – | – | – | ||
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 25 | 0402 | – | 10 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | |||
| 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 50 | 0603 | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (mA) | RDC (Ω) | Type | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Ingress Protection Code | f | Mount | Center Contact | Pins (pcs) | Pitch (mm) | Rows | Gender | Color | Samples |
|---|