| Topology | Motor Drive |
| Input voltage | 3-40 V |
| Output 1 | 0.47 A |
| IC revision | A |
The DRV81xxx-Q1 evaluation module allows for easy evaluation of the DRV81xxx-Q1 family of devices. The EVM has been programmed and configured to work out of the box and begin driving loads right away. DRV81xxx-Q1 family of devices have multiple devices low-side and high-side switch with integrated protection and diagnostics.
Main signal header with removable shunts todisconnect main signals going to DRV81xxx-Q1device from MCU
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (mV) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Qmin. | LR (µH) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Center pin Ø (Value) (mm) | Plug OD (mm) | Working Voltage (V (AC)) | Interface Type | Gender | Mount | IR (mA) | Pitch (mm) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 560050310009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 10 Ω | ±1% | 0.125 | -100 | 100 | 0.11 | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1118 | 0402 | -55 °C up to +155 °C | – | – | – | – | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.35 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792621 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | 0.55 | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | 550 | – | – | – | 0.8 | – | – | – | – | – | 140 | 430 | 550 MHz | 1250 | 0.2 | High Speed | ||
![]() | 7443320100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCC SMT High Current Cube Inductor | – | – | – | – | – | 24 | 12.1 | 11.4 | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | -40 °C up to +125 °C | – | – | – | – | – | – | 1 | 34 | 30.6 | 33.5 | Ferrite | – | 0.9 | 96 | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 9.5 | – | – | – | – | – | – | – | – | – | 0.0025 | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150080VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 2 | 1.25 | – | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 865080657017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 10.5 | 10.3 | – | – | – | – | – | – | – | – | – | – | – | – | 150 µF | ±20% | 50000 | 10.0 x 10.5 | -55 °C up to +105 °C | – | 12 | 0.666667 MΩ | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | 2000 | 600 | 250 | 75 | 10 | 0.174698 | – | – | – | – | – | V-Chip SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 875105240001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSLP Aluminum Polymer Capacitors | – | – | – | – | – | – | 5.5 | 4.3 | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 10000 | 4.0 x 5.5 | -55 °C up to +105 °C | – | 8 | – | – | – | 15" Tape & Reel | – | – | – | – | – | – | – | – | 2000 | 1200 | – | 300 | 4 | 0.08 | – | – | – | – | – | V-Chip SMT | – | 4.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50000 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 50000 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10000 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 0.25 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 5 | 2.3 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 470 nF | ±10% | 16000 | 0603 | -55 °C up to +125 °C | – | 5 | 1.1 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 68 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 3 | 7.4 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10000 | 0603 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 16000 | 0603 | -55 °C up to +85 °C | – | 10 | 0.05 GΩ | X5R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | 2 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10000 | 0805 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 0.5 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 61031221121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 3 | 15.24 | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | Pin Header | SMT | – | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61031421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 3 | 17.78 | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | Pin Header | SMT | – | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61031621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 3 | 20.32 | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Tape and Reel with Cap | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | Pin Header | SMT | – | 2.54 | Dual | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC Power Jacks | – | – | – | – | – | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 5.5 | 30 | – | – | THT | 5000 | – | – | Black | – | – | – | – | – | – | – | – | – | – | – | Right Angled | |
![]() | 430481025816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12000 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | Yes | not specified | – | – | – | – | – | – | |
![]() | 691250610002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp | – | – | – | – | – | 32 | 12.7 | – | 2 | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 450 | – | – | THT | – | 6.35 | – | Green | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | 3 | 2.44 | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | Jumper | – | – | 2.54 | – | Black | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | 3 | 7.62 | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | Pin Header | THT | – | 2.54 | Single | – | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | 1.8 | – | – | 5 | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 30 | Type AB | Receptacle | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | – | – | – | – | – | 16 | 10 | – | 2 | Wire Protector | PCB | Yes | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 250 | – | – | THT | – | 5 | – | – | 12.6 | – | – | – | – | – | – | – | – | – | – | Horizontal | |
| 885012006085 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±5% | 100000 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.4 | 7" Tape & Reel | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100000 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 0.4 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 3.2 | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 50000 | 1210 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 0.6 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50000 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 0.35 | 7" Tape & Reel | – | – | – | – | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 560050310009 | SPEC | |
![]() | 742792621 | SPEC | |
![]() | 7443320100 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 150080VS75000 | SPEC | |
![]() | 865080657017 | SPEC | |
![]() | 875105240001 | SPEC | |
| 885012005055 | SPEC | ||
| 885012005058 | SPEC | ||
| 885012205018 | SPEC | ||
| 885012206048 | SPEC | ||
| 885012206050 | SPEC | ||
| 885012206089 | SPEC | ||
| 885012206094 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012106012 | SPEC | ||
| 885012106018 | SPEC | ||
| 885012107011 | SPEC | ||
![]() | 61031221121 | SPEC | – |
![]() | 61031421121 | SPEC | – |
![]() | 61031621121 | SPEC | – |
![]() | 694106301002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 430481025816 | SPEC | – |
![]() | 691250610002 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 629105150921 | SPEC | – |
![]() | 691101710002 | SPEC | – |
| 885012006085 | SPEC | ||
| 885012206114 | SPEC | ||
| 885012209073 | SPEC | ||
| 885012206126 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (mV) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | Material | Qmin. | LR (µH) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | RESR (Ω) | Center pin Ø (Value) (mm) | Plug OD (mm) | Working Voltage (V (AC)) | Interface Type | Gender | Mount | IR (mA) | Pitch (mm) | Rows | Color | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|