| Topology | Flyback Converter |
| Input voltage | 80-270 V |
| Output 1 | 5 V / 0.5 A |
| Output 2 | 15 V / 0.05 A |
| Output 3 | 18 V / 0.05 A |
| Output 4 | 17.2 V / 0.02 A |
| Output 5 | -15 V / 0.05 A |
| Output 6 | 12 V / 0.4 A |
| IC revision | B |
The PMP7115.6(5V@0.5A) reference design is a 13.2W Flyback which uses a TPS40210 and was intended for Industrial applications. It can generate an Isolated 5 volt output at 0.5 Amps from an input of 12 Volts DC. This design has multiple outputs.
Remarks:L1=20mH And Transformer T1,T2,T3Used.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744821120 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 0.5 | 20 | 1000 | 250 | 1500 | MnZn | 15 | 7.8 | 17.5 | THT | ||
| 760378030 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | ||
| 760378031 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | ||
| 760876130 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|