Topology | Positive to Negative Converter |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Product series | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Type | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | SW (mm) | Ti | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (mA) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78438335068 | SPEC | 8 files | WE-MAIA SMT Power Inductor | 1.75 | 1.6 | 3.1 | 25 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.8 | 287 | – | – | – | 3 | 3 | 1.5 | SMT | |||
782423100 | SPEC | 8 files | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | 10 | 17 | 0.03 | High Current | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | – | – | – | – | 1 | 0.5 | 0.5 | SMT | |||
7448040707 | SPEC | 9 files | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7000 | 7000 | 22 | 300 | 2100 | Nanocrystalline | 29 | 19 | 32 | THT | |||
890324024005 | SPEC | 7 files | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | Across the mains | 470 nF | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | Bulk | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 15 | 10 | 16 | Boxed THT | |||
890324025017 | SPEC | 8 files | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | Across the mains | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | Bulk | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 6 | 12 | Boxed THT | |||
74404024100 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | 30 | – | – | 0.43 | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 0.8 | – | – | – | – | – | – | – | 650 | 10 | – | – | – | – | 2.5 | 2 | 1.2 | SMT | |||
768772182 | SPEC | 8 files | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | 1.4 | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 0.38 | – | – | – | – | – | – | – | 350 | 1800 | 3500 | – | – | – | 7.8 | 7.8 | 9.5 | THT | |||
860241375002 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | – | – | -25 °C up to +105 °C | 5 | Ammopack | – | – | – | 10000 | 274 | 260 | 20 | 10 | – | – | – | 400 | – | – | 16 | – | – | – | |||
861141486026 | SPEC | 7 files | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +105 °C | – | 680 µF | – | – | – | – | -25 °C up to +105 °C | 10 | Tray | – | – | – | 3000 | 2200 | 1659.52 | 20 | 35 | – | – | – | 450 | – | – | 57 | – | – | – | |||
970130365 | SPEC | – | 3 files | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | – | – | – | -30 °C up to +110°C | – | Bag | – | 6 | M3 | – | – | – | – | – | – | – | – | – | – | Polyamide | 13 | – | – | – | ||
830108207209 | SPEC | – | 5 files | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | 20 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | 2.5 | 0.8 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
78438335068 | SPEC | ||
782423100 | SPEC | ||
7448040707 | SPEC | ||
890324024005 | SPEC | ||
890324025017 | SPEC | ||
74404024100 | SPEC | ||
768772182 | SPEC | ||
860241375002 | SPEC | ||
861141486026 | SPEC | ||
970130365 | SPEC | – | |
830108207209 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Type | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | SW (mm) | Ti | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (mA) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|