Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 85-265 V |
Output 1 | 12 V / 9 A |
IC revision | B |
Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, synchronous rectifier (SR) IC UCC24610 is applied to LLC output rectifier stage. Low EMI is expected with zero voltage switching on TM-PFC and LLC-SRC switches. An overall 91% efficiency is achieved at 100W full load. In addition, several protections are embedded into this design which includes input under-voltage protection, input over-voltage protection, output over-voltage protection, and output hic-cup over-power protection.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | n | ∫Udt (µVs) | CWW 1 (pF) | LS (µH) | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447709003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 16.5 | 20.3 | 11 | 14.7 | 45 | Standard | 11 | 3.5 | 9 | – | – | – | 12 | 12 | 10 | SMT | – | – | – | – | 1210 | |||
744822233 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | THT | 1.5 | 3300 | 120 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | – | – | – | – | Type S | |||
744823210 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | THT | 2 | 10000 | 125 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | – | – | – | – | M | |||
760301105 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-GDT Gate-Drive-Transformer | – | – | – | – | – | – | – | 260 | – | 80 | 1500 | – | 7 | 8.5 | 6 | SMT | 1:1:1 | 25.2 | 9 | 1.7 | EP5 | ||
750313807 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750313924 | SPEC | – | 1 files | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447709003 | SPEC | ||
744822233 | SPEC | ||
744823210 | SPEC | ||
760301105 | SPEC | – | |
750313807 | SPEC | – | |
750313924 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | n | ∫Udt (µVs) | CWW 1 (pF) | LS (µH) | Size | Samples |
---|