| Topology | Other Topology |
| IC revision | E3 |
LP-AM243 is a development board for Sitara™ high performance microcontrollers from the AM243x series.-This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The LP-AM243 is equipped with a Sitara AM2434 processor along with additional components to allow the user to make use of the various device interfaces including Industrial Ethernet, standard Ethernet, Fast Serial Interface (FSI) and others to easily create prototypes. The AM2434 supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP, and PROFINET.This extended version LaunchPad™ development kit offers additional IO pins for development and supports the connection of two BoosterPack™ plug-in modules. The LP-AM243 also features an intuitive Out-of-Box Guide to help engineers quickly get started with their evaluation.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (Ω) | Type | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Output Logic | VSupply (V) | VSupply | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Contact Resistance (mΩ) | Rows | G (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | – | – | – | – | 40 | – | – | 2 | – | – | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0603 | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | ||
![]() | 150040VS73220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 573 | Bright Green | 575 | – | – | – | – | 60 | – | – | 2 | – | – | AlInGaP | 120 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0402 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | ||
![]() | 150040RS73220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 624 | Red | 632 | – | – | – | – | 110 | – | – | 2 | – | – | AlInGaP | 120 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0402 | – | – | – | – | 0.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | – | – | – | – | 250 | – | – | 2 | – | – | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0603 | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | ||
| 885012005025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 10 pF | ±5% | 16 | 0402 | 600 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | |||
| 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 4.7 nF | ±10% | 50 | 0402 | 600 | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | 2.2 µF | ±20% | 10 | 0402 | 600 | 10 | 0.05 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | |||
| 885012108020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | 4.7 µF | ±20% | 25 | 1206 | 600 | 7 | 0.1 GΩ | X5R Class II | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | |||
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | Horizontal | Micro USB 2.0 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | Type B | with Pegs - High Current | Receptacle | 5 | SMT | 3 | 30 | – | 30 | – | – | – | – | – | – | – | – | – | – | |
![]() | 416131160808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 24 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | 8 | – | 0.025 | – | 1.27 | – | – | – | 8 | 11.33 | Yes | – | 500 | 1000 | White | Yes | |
![]() | 436331045822 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 12 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 1.65 | 220 | 100000 | Black | No | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | – | Horizontal | USB 3.1 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | Type C | – | Receptacle | 24 | THR | – | 48 | – | 30 | – | 1.9 | – | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | Pin Header | 2 | THT | – | 250 | 2.54 | 20 | Single | – | – | 5.08 | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | Pin Header | 3 | THT | – | 250 | 2.54 | 20 | Single | – | – | 7.62 | – | – | – | – | – | – | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | Pin Header | 5 | THT | – | 250 | 2.54 | 20 | Single | – | – | 12.7 | – | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | Pin Header | 6 | THT | – | 250 | 2.54 | 20 | Single | – | – | 15.24 | – | – | – | – | – | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | Straight | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | Pin Header | 10 | THT | – | 250 | 2.54 | 20 | Dual | – | – | 12.7 | – | – | – | – | – | – | |
![]() | 687140183622 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.4 | – | Horizontal | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | 40 | SMT | – | 50 | 0.5 | 30 | – | – | – | 25.7 | – | – | – | – | Black | – | |
![]() | 885342209009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1 nF | ±10% | 2000 | 1210 | – | 2.5 | 10 GΩ | X7R Class II | 2.5 | 0.75 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.25 | – | – | – | – | ||
![]() | 830055951 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, CAN, Bluetooth | 16 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | – | – | – | CFPX-180 | – | – | – | – | 2.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | ||
![]() | 150066RV54050 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SBCD SMT Bi-color Chip LED Diffused | – | Red & Bright Green | – | 632 | 575 | 624 | 573 | – | 100 | 60 | – | 2 | 2 | AlInGaP | 130 | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0606 | – | – | – | – | 1.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.55 | – | – | – | – | |
![]() | 782631141 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 120 | 180 | 2 | 0.05 | High Current | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | ||
![]() | 831055678 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPXO Simple Packaged Quartz Oscillator | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | 25 MHz | – | 25 | – | -40 °C up to +85 °C | CMOS | 3.3 | 3.3 V | – | – | – | CFPS-39 | – | – | – | – | 2.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | 3.2 | – | 1.2 | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060VS75000 | SPEC | |
![]() | 150040VS73220 | SPEC | |
![]() | 150040RS73220 | SPEC | |
![]() | 150060RS75000 | SPEC | |
| 885012005025 | SPEC | ||
| 885012205065 | SPEC | ||
| 885012105013 | SPEC | ||
| 885012108020 | SPEC | ||
![]() | 629105150521 | SPEC | – |
![]() | 416131160808 | SPEC | – |
![]() | 436331045822 | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301021121 | SPEC | – |
![]() | 687140183622 | SPEC | – |
![]() | 885342209009 | SPEC | |
![]() | 830055951 | SPEC | |
![]() | 150066RV54050 | SPEC | – |
![]() | 782631141 | SPEC | |
![]() | 831055678 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (Ω) | Type | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | Output Logic | VSupply (V) | VSupply | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | Interface Type | Variant | Gender | Pins (pcs) | Mount | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | Contact Resistance (mΩ) | Rows | G (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Samples |
|---|