| Topology | HDBaseT |
| IC revision | B0 |
With the proliferation of USB peripherals supporting high bandwidth applications such as high-resolution cameras, recording devices, and more, there is a growing need for a professional grade, high performance USB 3.2 extension solution.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Interface Type | Gender | IR (mA) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438356022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | – | – | 4 | – | – | – | 2.2 | 6.2 | 7.9 | 29 | 34 | 80 | SMT | – | – | – | – | – | 4 | – | 2 | – | – | – | – | – | – | – | 4.7 | – | – | – | – | – | – | – | – | ||
![]() | 74438356033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | – | – | 4 | – | – | – | 3.3 | 5.15 | 7.1 | 39.9 | 26 | 80 | SMT | – | – | – | – | – | 4 | – | 2 | – | – | – | – | – | – | – | 3.6 | – | – | – | – | – | – | – | – | ||
![]() | 691322310004 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | 4 | PCB Header | Cable | No | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | THT | – | – | – | 300 | – | 16.43 | – | – | – | – | – | – | – | – | – | 10.5 | – | PCB Header | – | – | – | – | – | – | |
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | 25 | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | 24 | USB 3.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | THR | Type C | Receptacle | – | 48 | – | – | – | – | – | – | – | – | – | – | – | 5 | – | Horizontal | – | – | – | – | – | – | |
![]() | 74279228111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | 14.5 | – | – | SMT | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 110 | 135 | 226 MHz | 4.1 | 48 | High Current | – | – | – | – | – | – | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 0.8 | – | Tape and Reel | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 72 | – | ||
![]() | 155124VS73200 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMSW SMT Mono-color Side View Waterclear | – | – | – | – | 573 | Bright Green | 575 | 50 | 2 | AlInGaP | 120 | – | – | – | – | -40 °C up to +85 °C | – | – | – | 1204 | – | – | – | – | 1.5 | – | Tape and Reel | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 3.2 | – | 1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 60 | – | ||
| 885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 33 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | NP00402330J050DFCT10000 | – | – | – | – | – | |||
| 885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 47 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | NP00402470J050DFCT10000 | – | – | – | – | – | |||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 50 | 0402 | – | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | NP00402101J050DFCT10000 | – | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 16 | 0402 | 600 | 5 | 5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | X7R0402104K016DFCT10000 | – | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0402 | 600 | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | X7R0402103K050DFCT10000 | – | – | – | – | – | |||
| 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±20% | 6.3 | 0402 | – | 15 | 0.1 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | X5R0402105M6R3DFCT10000 | – | – | – | – | – | |||
![]() | 824501151 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -65 °C up to +150 °C | – | – | – | DO-214AC | – | – | – | – | 2.67 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 4.24 | – | 2.25 | – | – | – | – | – | – | – | – | – | – | SMAJ15CA | 15 | 17.6 | 16.4 | 400000 | 24.4 | |
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 1.7 | 350 | 200000 | Blue | No | – | – | – | 0.05 | – | – | – | – | – | – | – | – | |
![]() | 885342206006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 250 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | X7R0603103K250DFCT10000 | – | – | – | – | – | ||
![]() | 885342208024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 2000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.6 | 7" Tape & Reel | 600 | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 1.6 | – | – | – | – | – | – | – | – | – | – | X7R1206102KB00DFCT10000 | – | – | – | – | – | ||
| 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 100 | 0603 | 600 | 5 | 1 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | X7R0603104K100DFCT10000 | – | – | – | – | – | |||
![]() | 830055295 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, USB, CAN | – | – | – | – | – | – | – | – | – | 12 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 830063321 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | – | – | – | – | – | – | – | – | – | 25 MHz | ±20ppm | 50 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 25 | 0402 | 600 | 10 | 5 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | X7R0402104K025DFCT10000 | – | – | – | – | – | |||
![]() | 435151014824 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 1.4 | 240 | 200000 | White | No | – | – | – | 0.05 | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | Q (%) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Interface Type | Gender | IR (mA) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | Z @ 1 GHz (Ω) | Type | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (mW) | VClamp max. (V) | Samples |
|---|