Topology | Motor Drive |
Input voltage | 480 V |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | W (mm) | IRIPPLE (A) | Operating Temperature | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V (AC)) | Application | VT (V (AC)) | Material | Ø OD (mm) | L (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | Packaging | Description | IR UL (A) | IR VDE (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890334026027CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | 1 µF | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | 11 | – | -40 °C up to +105 °C | – | – | – | – | – | – | 310 | Across the mains | – | – | – | 26 | Boxed THT | – | – | – | – | – | – | – | – | – | 20 | 4 | – | – | Carton | – | – | – | ||
![]() | 890724429010CS | SPEC | 7 files | WCAP-FTDB DC-Link | 75 µF | – | 15 | 0.31 | 133.33 MΩ | – | 52.5 | 45 | 25.7 | -40 °C up to +105 °C | – | – | – | – | – | – | 900 | – | – | – | – | 57 | – | – | – | – | – | – | – | – | 4 | – | 65 | 4 | – | – | Carton | – | – | – | ||
![]() | 744226S | SPEC | 7 files | WE-SL2 SMT Common Mode Line Filter | – | – | – | – | – | -40 °C up to +125 °C | – | 6 | – | -40 °C up to +125 °C | sectional | 2 | 10 | 920 | 1600 | 0.08 | 80 | – | 500 | – | – | 9.2 | SMT | – | – | – | – | – | – | – | 4 | – | 5 | – | – | – | – | – | – | – | ||
![]() | 820525511 | SPEC | 6 files | WE-VD Disk Varistor | – | – | – | – | – | -40 °C up to +85 °C | – | 7.3 | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | 23 | THT | 550 | 745 | 910 | 6500 | 408 | 1 | Yes | – | – | 27 | – | – | – | – | – | – | – | ||
![]() | 696106003002 | SPEC | – | 7 files | WR-FSH Fuseholder THT Blocks PCB Clip Cover | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | -30 °C up to +120 °C | – | – | – | – | 6300 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 129302 | – | – | – | – | – | Horizontal | Box | 15mm pitch - without polarization peg | 20 | 6.3 | |
![]() | 61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | -40 °C up to +105 °C | – | – | – | – | 3000 | – | – | – | – | – | – | 7.62 | THT | – | – | – | – | – | – | – | 3 | Single | – | – | Pin Header | Straight | Bag | – | – | – | |
![]() | 61300511121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | -40 °C up to +105 °C | – | – | – | – | 3000 | – | – | – | – | – | – | 12.7 | THT | – | – | – | – | – | – | – | 5 | Single | – | – | Pin Header | Straight | Bag | – | – | – | |
![]() | 744839047160 | SPEC | 8 files | WE-TPB HV Three-Phase Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | sectional | 3 | 47000 | – | 16000 | 0.014 | 760 | – | 3000 | Nanocrystalline | 70 | – | THT | – | – | – | – | – | – | – | – | – | 39 | 5 | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890334026027CS | SPEC | |
![]() | 890724429010CS | SPEC | |
![]() | 744226S | SPEC | |
![]() | 820525511 | SPEC | |
![]() | 696106003002 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300511121 | SPEC | – |
![]() | 744839047160 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | W (mm) | IRIPPLE (A) | Operating Temperature | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V (AC)) | Application | VT (V (AC)) | Material | Ø OD (mm) | L (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | Packaging | Description | IR UL (A) | IR VDE (A) | Samples |
---|