Products
Order Code | Datasheet | Downloads | Status | Type | Color | Material | Operating Temperature | Flammability Rating | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 726181001 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181101 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181103 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -25 °C up to +125 °C | UL94 HB | |
![]() | 726181102 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -20 °C up to +125 °C | UL94 HB | |
![]() | 726181104 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PP | -25 °C up to +125 °C | UL94 HB | |
![]() | 726181105 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | D-SUB | Black | PE | -30 °C up to +80 °C | – |
Order Code | Datasheet | |
---|---|---|
![]() | 726181001 | SPEC |
![]() | 726181002 | SPEC |
![]() | 726181101 | SPEC |
![]() | 726181103 | SPEC |
![]() | 726181102 | SPEC |
![]() | 726181104 | SPEC |
![]() | 726181105 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Type | Color | Material | Operating Temperature | Flammability Rating | Samples |
---|
Use with
![](/components/media/o35859v214%2061800924823_Single-part.jpg)
WR-DSUB Male Solder Bucket
![](/components/media/o60796v214%20618009221923_Single-part.jpg)
WR-DSUB Female IDC
![](/components/media/o35860v214%2061800924923_Single-part.jpg)
WR-DSUB Female Solder Bucket
![](/components/media/o35854v214%20Single_WR-DSUB_6180xx217222.jpg)
WR-DSUB Female Terminal Housing
![](/components/media/o168249v214%20Single_210113003.jpg)
WE-D-SUB Filter Solder Cup
![](/components/media/o168246v214%20Single_210112043.jpg)
WE-D-SUB Filter Bent 90° THT
![](/components/media/o168243v214%20Single_210111003.jpg)
WE-D-SUB Filter Solder Pin Straight
![](/components/media/o14924v214%20Single_240117113.jpg)
WE-D-SUB Filter Bent 90° SMT
![](/components/media/o14917v214%20Single_230016003.jpg)
WE-D-SUB Filter Adapter
![](/components/media/o14918v214%20Single_230017003.jpg)
WE-D-SUB Filter Adapter 500 V
![](/components/media/o825220v214%20single-WA-HEX-94505039.jpg)
WA-HEX Hexagonal Lock Nuts for D-Sub
![](/components/media/o35757v214%20single-WA-HEX-94511000.jpg)
WA-HEX Hexagonal Lock Screws for D-Sub
Suitable for
![](/components/media/o60833v214%20618009221823_Single-part_v2.jpg)
WR-DSUB Male IDC
![](/components/media/o35858v214%20single-dsub-pcb-male-screw-6180xx211721.jpg)
WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw
![](/components/media/o35851v214%20Single_I-O_DSUB_PCB_Male_wo-screw_6180xx211721_pf2.jpg)
WR-DSUB 8.08 mm Male Angled PCB Connector w/o Hex Screw
![](/components/media/o35867v214%20Single_I-O_DSUB_PCB_Female_w-screw_6180xx330923_pf2.jpg)
WR-DSUB Male High Density Angled PCB Connector w. Hex Screw
![](/components/media/o35862v214%20Single_I-O_DSUB_PCB_Male_w-screw_6180xx29221_pf2.jpg)
WR-DSUB Male PCB Connector with Hex Screw
![](/components/media/o60850v214%20Single_I-O_DSUB_PCB_Male_w-screw_6180xx231421_pf2.jpg)
WR-DSUB 10.30 mm Male Angled PCB Connector w. Hex Screw
![](/components/media/o35856v214%20Single_WR-DSUB_6180xx226221.jpg)
WR-DSUB Male IDC with UNC 4-40 Nut
![](/components/media/o35865v214%20Single_I-O_DSUB_PCB_Male_wo-screw_6180xx325323_pf2.jpg)
WR-DSUB Male High Density Angled PCB Connector w/o Hex Screw
![](/components/media/o35861v214%20Single_I-O_DSUB_PCB_Male_6180xx25023_pf2.jpg)
WR-DSUB Male PCB Connector
![](/components/media/o35854v214%20Single_WR-DSUB_6180xx217222.jpg)
WR-DSUB Female Terminal Housing
![](/components/media/o60858v214%20Single_I-O_DSUB_PCB_Male_wo-screw_6180xx233721_pf2.jpg)
WR-DSUB 10.30 mm Male Angled PCB Connector w/o Hex Screw
![](/components/media/o35853v214%20Single_I-O_DSUB_Cabe_CrimpH_6180xx217122_pf2_psd.jpg)
WR-DSUB Male Terminal Housing