Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3301-3330 of 12307 reference designs
Filter values
Diodes Incorporated AP64501 | Demoboard AP64501SP-EVM, Rev. 1.1
Buck Converter
|
V
in
3.8-40 V
|
Output
5 V / 5 A
Diodes Incorporated AP64501SP | Demoboard AP64501SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
Output
39 V / 5 A
Diodes Incorporated AP64502SP | Demoboard AP64502SP-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-40 V
|
fsw
100-2200 kHz
|
Output
39 V / 5 A
Diodes Incorporated AP6503 | Demoboard AP6503-EVM, Rev. 1 - 0
Buck Converter
|
V
in
4.75-23 V
|
Output
3.3 V / 3 A
Diodes Incorporated AP6503B | Demoboard AP6503B-EVM, Rev. 1.0
Buck Converter
|
V
in
4.7-25 V
|
Output
3.3 V / 3 A
Diodes Incorporated AP6507 | Demoboard AP6507-EVM, Rev. 1.0
Buck Converter
|
V
in
4.75-18 V
|
Output
1.2 V / 3 A
Diodes Incorporated AP6508 | Demoboard AP6508-EVM, Rev. 1.0
Buck Converter
|
V
in
4.75-21 V
|
Output
1.2 V / 3 A
Diodes Incorporated AP65101 | Demoboard AP65101WU-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-16 V
|
Output
3.3 V / 1.5 A
Diodes Incorporated AP65111AWU | Demoboard AP65111AWU-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
3.3 V / 1.5 A
Diodes Incorporated AP65200 | Demoboard AP65200-EVM, Rev. 1.0
Buck Converter
|
V
in
4.75-18 V
|
Output
3.3 V / 2 A
Diodes Incorporated AP65201 | Demoboard AP65201WU-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-16 V
|
Output
3.3 V / 2 A
Diodes Incorporated AP65211A | Demoboard AP65211AWU-EVM, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 2 A
Diodes Incorporated AP65251WU | Demoboard AP65251WU-EVM, Rev. 1
Buck Converter
|
V
in
4.5-16 V
|
Output
1.2 V / 2 A
Diodes Incorporated AP65352 | Demoboard AP65352SP-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
fsw
4.5-18 kHz
|
Output
1.05 V / 3 A
Diodes Incorporated AP65353 | Demoboard AP65353SP-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 3 A
Diodes Incorporated AP65355 | Demoboard AP65355FN-EVM, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
1.05 V / 3 A
Diodes Incorporated AP65355FN | Demoboard AP65355FN-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 3 A
Diodes Incorporated AP65402, Rev. 1-2
Buck Converter
|
V
in
12 V
|
fsw
440-560 kHz
|
Output
3.3 V / 4 A
Diodes Incorporated AP65450SP | Demoboard AP65450SP-EVM, Rev. 2.0
Buck Converter
|
V
in
12 V
|
Output
1.05 V / 4 A
Diodes Incorporated AP65453 | Demoboard AP65453SP-EVM, Rev. 1.0
Buck Converter
|
V
in
12 V
|
Output
1.05 V / 4 A
Diodes Incorporated AP65453SP | Demoboard AP65453SP-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 4 A
Diodes Incorporated AP65454 | Demoboard AP65454SP-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 4 A
Diodes Incorporated AP65454SP | Demoboard AP65454SP-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 4 A
Diodes Incorporated AP65455 | Demoboard AP65455FN-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 4 A
Diodes Incorporated AP65455FN | Demoboard AP65455FN-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 4 A
Diodes Incorporated AP65502, Rev. 1-2
Buck Converter
|
V
in
12 V
|
fsw
440-560 kHz
|
Output
3.3 V / 5 A
Diodes Incorporated AP65550 | Demoboard AP65550FN-EVM, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.05 V / 5 A
Diodes Incorporated AP65550 | Demoboard AP65550SP-EVM, Rev. 2.0
Buck Converter
|
V
in
4.5-18 V
|
Output
1.05 V / 5 A
Diodes Incorporated AP65550FN | Demoboard AP65550FN-EVM, Rev. 1.0
Buck Converter
|
V
in
1.5-19 V
|
Output
1.05 V / 5 A
Diodes Incorporated AP65550FN | Demoboard AP65550FN-EVM, Rev. 2.0
Buck Converter
|
V
in
1.5-19 V
|
Output
1.05 V / 5 A
previous
1
...
109
110
111
112
113
...
411
next
Cart
Your cart is empty.
Get samples and quotes