Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4021-4050 of 12775 reference designs
Filter values
Infineon Technologies 2DIB0410F | Demoboard EVAL_ISO_2DIB0410F, Rev. 1.0
Other Topology
|
V
in
3.3-5.6 V
|
Output
6.5 V / 10 A
Infineon Technologies 2ED2101 | Demoboard EVAL-2ED2101-HB-LLC, Rev. 1.0
LLC Resonant Converter
|
V
in
350-425 V
|
Output
12 V
Infineon Technologies 2ED2106S06F | Demoboard EVAL-M1-2ED2106S, Rev. 1.0
Other Topology
|
V
in
310-380 V
|
Output
1.6 A
Infineon Technologies 2ED2106S06F | Demoboard EVAL-2ED2106, Rev. 01-00
Other Topology
Infineon Technologies 2ED21824S06J | Demoboard EVAL-IHW65R62EDS06J, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
250 V
|
Output
20 V
Infineon Technologies 2ED2184 | Demoboard EVAL-2ED2184, Rev. 01
Motor Drive
Infineon Technologies 2ED2742S01G | Demoboard EVAL-2ED2742S01GM1, Rev. 01
Half-Bridge Converter symmetrical isolated
Infineon Technologies 2ED2748S01G | Demoboard EVAL-2ED2748S01GM1, Rev. 01
Half-Bridge Converter symmetrical isolated
Infineon Technologies 2ED28073J06F | Demoboard EVAL_DRIVE_3PH_PFD7
Half-Bridge Converter symmetrical isolated
|
V
in
85-265 V
Infineon Technologies 2EDL8114 | Demoboard DEMO_850W_12VDC_230VAC, Rev. 1.2
Full-Bridge Converter symmetrical isolated
|
V
in
220-240 V
|
fsw
50-60 kHz
|
Output
12 V / 75 A
Infineon Technologies 2EDN7524R | Demoboard EVAL_3KW_2LLC_C7_20
LLC Resonant Converter
|
V
in
350-410 V
|
Output
56 V / 55 A
Infineon Technologies 2EDN7524R | Demoboard EVAL_3KW_2LLC_P7_47, Rev. 1.0
LLC Resonant Converter
|
V
in
350-410 V
|
fsw
4000 kHz
|
Output
58 V / 55 A
Infineon Technologies 2EDN7524R | Demoboard EVAL_3KW_2LLC_CFD7, Rev. 1.0
LLC Resonant Converter
|
V
in
350-410 V
|
Output
58 V / 55 A
Infineon Technologies 4DIR1400H | Demoboard EVAL_ISO_4DIR1400H, Rev. 1.0
Other Topology
Infineon Technologies 6ED2231S12T | Demoboard EVAL-6ED2231S12TM1_Daughter Board, Rev. 1.1
Motor Drive
Infineon Technologies 6ED2231S12T | Demoboard EVAL-6ED2231S12TM1_Main Board, Rev. 1.1
Motor Drive
Infineon Technologies 6EDL714 | Demoboard EVAL_6EDL7141_1KW_36V, Rev. 1
Motor Drive
|
V
in
12-40 V
|
Output
40 A
Infineon Technologies 6EDL7141 | Demoboard EVAL_6EDL7141_FOC_3SH, Rev. 1.0
Motor Drive
|
V
in
36-42 V
|
fsw
20 kHz
|
Output
12 V / 1 A
Infineon Technologies 6EDL7141 | Demoboard EVAL_6EDL7141_TRAP_1SH, Rev. 1.1
Motor Drive
|
V
in
12-24 V
|
Output
25 A
Infineon Technologies BCR601 | Demoboard DEMO_BCR601_60V_IVCTRL, Rev. 1
Other Topology
|
V
in
8-60 V
|
Output
0.5 A
Infineon Technologies BCR602 | Demoboard DEMO_BCR602_60V_ICTRL, Rev. 1
Other Topology
|
V
in
8-60 V
|
Output
0.2 A
Infineon Technologies BCR60X | Demoboard Tunable white LED drivers with BCR601 and BCR602, Rev. 1.0
Other Topology
|
V
in
33-60 V
Infineon Technologies CoolDim10V | Demoboard ANREF_201607_PL21_20, Rev. 1.6
Flyback Converter
|
V
in
90-305 V
|
Outputs
45 V / 0.88 A, 45 V / 0.02 A
Infineon Technologies CY7C65213 | Demoboard CY8CKIT-037, Rev. 04
Other Topology
Infineon Technologies CY8C4146AZI-S423 | Demoboard REF-MHA0K2IM2ZPSOC4, Rev. 1.0
Motor Drive
|
V
in
160-265 V
Infineon Technologies CY8C4146AZI-S443 | Demoboard REF-MHA1KIM5PSOC4, Rev. 1
Other Topology
|
V
in
160-265 V
Infineon Technologies CY8C4745AZI-S413 | Demoboard CY8CKIT-148 Brakout Board, Rev. 05
Other Topology
Infineon Technologies CY8C4745AZI-S413 | Demoboard CY8CKIT-148 PSoC® 4700S EVKIT, Rev. 05
Other Topology
Infineon Technologies CY8C5868LTI-LP039 | Demoboard CY8CKIT-064S0S2-4343W, Rev. 08
Other Topology
Infineon Technologies CY8C624AAZI | Demoboard REF-SHA3K3IHWR5SYS-CON, Rev. 1.0
Other Topology
previous
1
...
133
134
135
136
137
...
426
next
Cart
Your cart is empty.
Get samples and quotes