Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(912)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4141-4170 of 12713 reference designs
Filter values
Infineon Technologies ICE3AR4780CJZ | Demoboard AN-EVAL-3AR4780CJZ, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
Output
5 V / 2.4 A
Infineon Technologies ICE3AR4780JG, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
fsw
87-108 kHz
|
Output
12 V / 1 A
Infineon Technologies ICE3AR4780JG | Demoboard AN-DEMO-3AR4780JG, Rev. 1.0
Flyback Converter
|
V
in
85-282 V
|
Output
12 V / 1 A
Infineon Technologies ICE3AR4780VJZ, Rev. 2.1
Flyback Converter
|
V
in
85-265 V
|
fsw
87-113 kHz
|
Output
5 V / 2.4 A
Infineon Technologies ICE3B0365JG, Rev. 1
Other Topology
Infineon Technologies ICE3B0365JG, Rev. 1m
Other Topology
Infineon Technologies ICE3BR4765JG, Rev. 0.1
Flyback Converter
|
V
in
85-265 V
|
Output
6 V / 0.5 A
Infineon Technologies ICE3PCS01G | Demoboard EVAL_2KW_48V_CHAR_P7, Rev. 1.0
Power Factor Correction
|
V
in
90-265 V
Infineon Technologies ICE3PCS01G | Demoboard EVAL_2.5KW_CCM_4PIN, Rev. 1.2
Power Factor Correction
|
V
in
85-265 V
|
fsw
40-250 kHz
|
Output
400 V / 6.25 A
Infineon Technologies ICE3PCS01GXUMA1 | Demoboard EVAL_2500W_PFC_GAN_ A, Rev. 1.1
Power Factor Correction
|
fsw
21-100 kHz
Infineon Technologies ICE3PCS01GXUMA1 | Demoboard AN_201702_PL52_011, Rev. 1.1
Power Factor Correction
Infineon Technologies ICE3RBR0665JG | Demoboard AN-DEMO-3RBR0665JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR0665JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
54.5-70.2 kHz
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR0665JZ, Rev. 2.0
Forward Converter
|
V
in
85-265 V
|
Output
12 V / 2.5 A
Infineon Technologies ICE3RBR1765JG | Demoboard AN-DEMO-3RBR1765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1.67 A
Infineon Technologies ICE3RBR1765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1.67 A
Infineon Technologies ICE3RBR4765JG | Demoboard AN-DEMO-3RBR4765JG, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.83 A
Infineon Technologies ICE3RBR4765JZ, Rev. 2.0
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1 A
Infineon Technologies ICE5AR0680AG | Demoboard DEMO_5AR0680AG_44W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR0680AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR0680BZS, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 3.66 A
Infineon Technologies ICE5AR2280CZ | Demoboard REF_5AR2280CZ_22W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Outputs
5 V / 0.3 A, 15 V / 0.15 A, 12 V / 1.4 A
Infineon Technologies ICE5AR4770AG, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 1 A, 15 V / 0.15 A
Infineon Technologies ICE5AR4770AG | Demoboard REF_5AR4770AG_13W1, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 0.85 A, 15 V / 0.15 A
Infineon Technologies ICE5AR4770AG | Demoboard REF_XDPS2201_170W_BPA, Rev. 1.0
Flyback Converter
|
V
in
198-264 V
|
fsw
180 kHz
Infineon Technologies ICE5AR4770AG | Demoboard REF_5AR4770AG_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
100-125 kHz
|
Output
12 V / 1 A
Infineon Technologies ICE5AR4770AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.4 A, 15 V / 0.83 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
230 V
|
Outputs
5 V / 0.03 A, 5 V / 0.3 A, 5 V / 0.06 A, 5 V / 0.15 A, 5 V / 0.6 A, 5 V / 0 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
264 V
|
Outputs
5 V / 0.06 A, 5 V / 0.15 A, 5 V / 0.6 A, 5 V / 0.03 A, 5 V / 0 A, 5 V / 0.3 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
85 V
|
Outputs
5 V / 0 A, 5 V / 0.6 A, 5 V / 0.06 A, 5 V / 0.3 A, 5 V / 0.15 A, 5 V / 0.03 A, 5 V / 0.45 A
previous
1
...
137
138
139
140
141
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes