Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(912)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4201-4230 of 12713 reference designs
Filter values
Infineon Technologies ICE5QR1070AZ | Demoboard AN_201702_PL83_008, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 2.66 A
Infineon Technologies ICE5QR1070AZ, Rev. 1.3
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 2.66 A
Infineon Technologies ICE5QR1680AG | Demoboard AN_201611_PL83_003, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 2.17 A, 5 V / 0.2 A
Infineon Technologies ICE5QR1680AG, Rev. 1.0
Flyback Converter
|
V
in
80-300 V
|
fsw
50-60 kHz
|
Outputs
12 V / 2.08 A, 5 V / 0.2 A
Infineon Technologies ICE5QR1680BG | Demoboard REF-SHA3K3IHWR5SYS Inverter Board, Rev. 01
Half-Bridge Converter symmetrical isolated
|
Output
220 V / 15 A
Infineon Technologies ICE5QR1680BG | Demoboard REF_5QR1680BG_30W1, Rev. 1.1
Flyback Converter
|
V
in
85-264 V
|
Outputs
5 V / 0.2 A, 12 V / 2.2 A, 15 V / 0.15 A
Infineon Technologies ICE5QR1680BG, Rev. ER_1912_PL83_2001_072301
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 2.17 A
Infineon Technologies ICE5QR2270AZ, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Output
12 V / 1 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
400 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
135 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
560 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ, Rev. 1.0
Flyback Converter
|
V
in
230 V
|
Output
24 V / 1.4 A
Infineon Technologies ICE5QR2270AZ | Demoboard AN_201609_PL83_028, Rev. 1.3
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.92 A, 5 V / 0.2 A
Infineon Technologies ICE5QR2270AZ | Demoboard AN_201609_PL83 028, Rev. 1.3
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 1.92 A
Infineon Technologies ICE5QR2280AZ | Demoboard AN_201611_PL83 002, Rev. 1.2
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.92 A, 5 V / 0.2 A
Infineon Technologies ICE5QR2280AZ | Demoboard AN_201611_PL83_002, Rev. 1.2
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 1.92 A
Infineon Technologies ICE5QR2280BG, Rev. ER_1912_PL83_1912_082653
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 1.92 A
Infineon Technologies ICE5QR4770AG | Demoboard ICE5QR4770AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 1.2 A
Infineon Technologies ICE5QR4770AG | Demoboard AN-DEMO_5QR4770AG_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.16 A, 5 V / 0.2 A
Infineon Technologies ICE5QR4770AG | Demoboard EVAL_100W_DRIVE_CFD2, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
Infineon Technologies ICE5QR4770AG | Demoboard EVAL-MA-IM564-A, Rev. 1.20
Flyback Converter
|
V
in
160-265 V
|
Output
7.8 A
Infineon Technologies ICE5QR4770AZ | Demoboard ICE5QR4770AZ, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 1.2 A
Infineon Technologies ICE5QR4770AZ, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.25 A, 5 V / 0.2 A
Infineon Technologies ICE5QR4780AZ | Demoboard ICE5QR4780AZ, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 1.2 A
Infineon Technologies ICE5QSAG | Demoboard EVAL_12W_3PH_SMP7, Rev. 1
Flyback Converter
|
V
in
185-460 V
|
fsw
47-64 kHz
|
Output
12 V / 1 A
Infineon Technologies ICE5QSAG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Output
12 V / 5 A
Infineon Technologies ICE5QSAG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 3.75 A, 5 V / 1 A
Infineon Technologies ICE5QSAG | Demoboard DEMO 5QSAG_60W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 1 A, 12 V / 4.58 A
Infineon Technologies ICE5QSAG | Demoboard EVAL-PFC5KIKWWR5SYS, Rev. 1.0
Power Factor Correction
|
V
in
180-264 V
|
Output
400 V / 12.5 A
Infineon Technologies ICE5QSAG | Demoboard EVAL-IH-R5IPB-A-V1, Rev. 1.11
Flyback Converter
|
V
in
85-265 V
|
Output
18 V / 0.5 A
previous
1
...
139
140
141
142
143
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes