Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(913)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
4981-5010 of 12719 reference designs
Filter values
Microchip HV9805, Rev. AN2080
Boost Converter
|
V
in
190-265 V
|
Outputs
435 V / 0.06 A, 435 V / 0.09 A, 435 V / 0.03 A
Microchip HV98101 | Demoboard ADM00785, Rev. A
Buck-Boost Converter
|
V
in
195-264 V
|
Output
122 V / 0.1 A
Microchip HV98101, Rev. ADM00785
Buck-Boost Converter
Microchip HV9860 | Demoboard HV9860DB1, Rev. 22.6.2013
Flyback Converter
|
V
in
22-26 V
|
Output
360 V / 0.12 A
Microchip HV9901 | Demoboard MCP1663 USB Programmable Power Supply Demo, Rev. A
Other Topology
Microchip HV9910C
Other Topology
|
fsw
80-120 kHz
Microchip HV9910C | Demoboard 30W FB PFC, Rev. 1
Buck Converter
|
V
in
200-400 V
|
fsw
20-120 kHz
|
Output
10 V / 0.05 A
Microchip HV9967BDB1
Buck Converter
|
V
in
20-60 V
|
Output
15 V / 0.35 A
Microchip KSZ8081 | Demoboard Si-MB4002A, Rev. A00
LAN / POE
|
V
in
1.2-3.3 V
Microchip KSZ9031RNX | Demoboard SBC-S32V234, Rev. F
Other Topology
Microchip LAN7800, Rev. 1
LAN / POE
Microchip LAN7800 | Demoboard RD016, Rev. a
LAN / POE
Microchip LAN8710A, Rev. 1.4
Other Topology
Microchip LAN8741A | Demoboard FRDM-MCXN947, Rev. A
LAN / POE
Microchip LAN8814 | Demoboard EVB-LAN8814, Rev. C1
LAN / POE
|
V
in
1 V
Microchip LAN9252 | Demoboard EVB-LAN9252-4PORT, Rev. A
Other Topology
Microchip LAN9252 | Demoboard EVB-LAN9252-PICTAIL, Rev. A
Other Topology
Microchip LAN9252 | Demoboard EVB-LAN9252-DIGIO, Rev. B
Other Topology
Microchip LAN9252 | Demoboard EVB-LAN9252-HBI, Rev. B
Other Topology
Microchip LAN9252 | Demoboard EVB-LAN9252-3PORT, Rev. B
Other Topology
Microchip LAN9500A | Demoboard evb-lan9500a-lc, Rev. B
Other Topology
Microchip LE87282
Other Topology
Microchip LE87282, Rev. R1
Other Topology
Microchip LX7104 | Demoboard LX7104, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
Output
15 V / 1.5 A
Microchip LX7165 | Demoboard LX7219, Rev. 0.1
Buck Converter
|
V
in
3-5.5 V
|
Output
5.5 V / 5 A
Microchip LX7176A | Demoboard LX7176A, Rev. 0.1
Buck Converter
|
V
in
3-5.5 V
|
Output
5.5 V / 4 A
Microchip LX7178 | Demoboard LX7178, Rev. 0.1
Buck Converter
|
V
in
3-5.5 V
|
Output
0.8 V / 5 A
Microchip LX7180A | Demoboard LX7180A, Rev. 0.1
Buck Converter
|
V
in
3-5.5 V
|
Output
5.5 V / 4 A
Microchip MCP1012 | Demoboard DT100118, Rev. 1
Flyback Converter
Microchip MCP1012 | Demoboard EV37F82A, Rev. 3
Other Topology
previous
1
...
165
166
167
168
169
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes