Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5251-5280 of 12739 reference designs
Filter values
Microchip SAMA5DX | Demoboard MCP16501, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2200 kHz
|
Outputs
1.2 V / 1 A, 1.25 V / 1 A, 3.3 V / 1 A
Microchip SAMA7G | Demoboard MCP16501, Rev. A
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1800-2200 kHz
|
Outputs
3.3 V / 1 A, 1.25 V / 1 A, 1.2 V / 1 A
Microchip SecureIoT1702, Rev. A
Other Topology
Microchip TC1240A
Flyback Converter
Microchip TS3A27518ETRTWRQ1 | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip UCS3205 | Demoboard EV04B27A, Rev. 3
USB
|
V
in
24 V
|
Output
20 V / 5 A
Microchip UDP350 | Demoboard DS70005526A
Wireless Power Transfer
Microchip UPD301A | Demoboard EVB-UPD301A (SRC) Evaluation Kit
USB
Microchip UPD350 | Demoboard PD Battery Charger Reference Design Board, Rev. 1
USB
Microchip USB3340 | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip USB3340_QFN32 | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip USB4715 | Demoboard EVB-USB4715
USB
|
V
in
12 V
|
Output
5 V
Microchip USB5816 | Demoboard EVB-USB5816, Rev. 2.1
Other Topology
Microchip USB5926 | Demoboard USB5926 EVB, Rev. 1
Buck Converter
Microchip USB7002 | Demoboard EVB-USB7002
USB
|
V
in
12 V
|
Output
5 V
Microchip USB7050 | Demoboard EVB-USB7050
Buck Converter
|
V
in
12-24 V
|
Output
5 V
Microchip USB7051 | Demoboard EVB-USB7050
Buck Converter
|
V
in
12-24 V
|
Output
5 V
Microchip USB7052 | Demoboard EVB-USB7050
Buck Converter
|
V
in
12-24 V
|
Output
5 V
Microchip USB7056 | Demoboard EVB-USB7056, Rev. B
Other Topology
Microchip USB7206 | Demoboard EVB-USB7006, Rev. 2
USB
Microchip USB7206 | Demoboard EVB-USB7206, Rev. A1
Other Topology
Microchip USB7216 | Demoboard EVB-USB7216, Rev. 3.0
Other Topology
Microchip USB7252 | Demoboard EVB-USB7252, Rev. 1.1
Other Topology
Microchip UTC2000 | Demoboard EVK-UTC2000-UFP, Rev. B
Other Topology
Microchip UTC2000, Rev. C
Other Topology
Microchip VSC8662XIC | Demoboard MPFS-ICICLE-KIT, Rev. 1.0
Other Topology
Microchip ZL30251LDG1Q074 | Demoboard VSC5640EV SPARX-5,-5I EVALUATION BOARD
Other Topology
MikroE 1312020030000 | Demoboard RGB Ring Click, Rev. 1
Other Topology
|
V
in
3.3-5 V
MikroE 1312121320437 | Demoboard 2x4 RGB Click, Rev. 1
Other Topology
|
V
in
3.3-5 V
MikroE 172946001 | Demoboard LED Driver 11 Click, Rev. 1
Boost Converter
|
V
in
4.5-60 V
previous
1
...
174
175
176
177
178
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes