Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(21)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(927)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6301-6330 of 12734 reference designs
Filter values
NXP MKW01Z128 | Demoboard USBKW019032UG
Buck Converter
|
fsw
315000-955000 kHz
NXP MKW41Z | Demoboard FRDM-KW41Z
Other Topology
NXP MKW41Z | Demoboard FRDM-KW41Z
Other Topology
NXP MPC5566 | Demoboard MPC5566EVB
Other Topology
NXP MPC5775B | Demoboard MPC5775B-EVB
Battery Management System
NXP MPC5775E | Demoboard MPC5775E-EVB
Battery Management System
NXP MPC-LS-VNP-RDB, Rev. 00
Other Topology
NXP NCP1117ST25T3G | Demoboard LPC55S16-EVK, Rev. 1.2
Other Topology
NXP NCX2200GW | Demoboard ICC-QMC Power Stage Board
Other Topology
NXP NX5P3090UKZ | Demoboard ICC-QMC-DGC
Other Topology
NXP NXP / X-S32V234-VISION
Other Topology
NXP NXQ1TXA1, Rev. 2
Wireless Power Transfer
|
V
in
3.3 V
NXP NXQ1TXA5, Rev. 1.2
Wireless Power Transfer
|
V
in
5 V
|
fsw
100-205 kHz
NXP NXQ1TXA6
Wireless Power Transfer
|
V
in
3.3 V
NXP NXQ1TXH5 | Demoboard 5 V Qi wireless transmitter, Rev. 1.0
Full-Bridge Converter symmetrical isolated
|
V
in
5 V
|
fsw
110-205 kHz
|
Output
400 V / 0.02 A
NXP P3T1755DP | Demoboard FRDM-MCXN947, Rev. A
Sensors
NXP PCA9415A | Demoboard PCA9451A-EVK, Rev. 1.1
Buck Converter
|
V
in
0.65-2.24 V
|
Output
0.85 V / 4 A
NXP PF0100, Rev. 12
Boost Converter
|
V
in
5 V
|
Output
0.6 A
NXP PF0100, Rev. 12
Buck Converter
|
V
in
0.4-3.3 V
|
Output
1 A
NXP PF0100, Rev. 12
Buck Converter
|
V
in
0.4-3.3 V
|
Output
2.5 A
NXP PF0100, Rev. 12
Buck Converter
|
V
in
0.3-1.87 V
|
Output
2.5 A
NXP PF0100, Rev. 12
Buck Converter
|
V
in
0.3-1.87 V
|
Output
2 A
NXP PF0100, Rev. 12
Buck Converter
|
V
in
0.4-3.3 V
|
Output
2 A
NXP PF0200, Rev. 6
Buck Converter
|
V
in
0.4-3.3 V
|
Output
1.5 A
NXP PF0200, Rev. 6
Buck Converter
|
V
in
0.4-3.3 V
|
Output
2.5 A
NXP PF0200, Rev. 6
Boost Converter
|
V
in
5 V
|
Output
0.6 A
NXP PF0200, Rev. 6
Buck Converter
|
V
in
0.3-1.87 V
|
Output
5 V / 2.5 A
NXP PF0200, Rev. MMPF0200 6.0
Other Topology
NXP PF0200, Rev. MMPF0200 6.0
Buck Converter
|
V
in
2.8-4.5 V
NXP PS32K144HFT0VLLT | Demoboard MTRDEVKSBNK144
Half-Bridge Converter symmetrical isolated
previous
1
...
209
210
211
212
213
...
425
next
Cart
Your cart is empty.
Get samples and quotes