Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6481-6510 of 12739 reference designs
Filter values
NXP SSL5231, Rev. 1.2
Buck-Boost Converter
|
V
in
230 V
|
Output
90 V / 0.04 A
NXP SSL5231B | Demoboard SSL5231B Dimmo 230Vac / 24W, Rev. 00.02
Buck Converter
|
V
in
230 V
|
Output
48 V / 0.43 A
NXP SSL5231BT, Rev. 1
Buck Converter
|
V
in
230 V
|
Output
48 V / 0.43 A
NXP SSL5231BT, Rev. 1
Buck Converter
|
V
in
230 V
|
Output
48 V / 0.44 A
NXP SSL5231BT, Rev. 1
Buck Converter
|
V
in
120 V
|
Output
48 V / 0.32 A
NXP SSL5231D | Demoboard UM10848, Rev. 1.2
Buck-Boost Converter
|
V
in
230 V
|
Output
90 V / 0.04 A
NXP SSL5236 | Demoboard UM10847, Rev. 1
Buck-Boost Converter
|
V
in
230 V
|
Output
90 V / 0.04 A
NXP SSL5251 | Demoboard UM10930, Rev. 1
Buck-Boost Converter
|
V
in
180-264 V
|
Output
135 V / 0.26 A
NXP SSL5251 | Demoboard SSL5251DB1332(UM10930), Rev. 2
Buck-Boost Converter
|
V
in
180-280 V
|
fsw
25 kHz
|
Output
135 V / 0.26 A
NXP SSL5255 | Demoboard UM10875, Rev. 1
Buck-Boost Converter
|
V
in
108-132 V
|
Output
76 V / 0.12 A
NXP SSL5257
Other Topology
NXP SSL5257TE
Buck-Boost Converter
|
V
in
230 V
|
Output
65 V / 0.12 A
NXP SSL5261 | Demoboard SSL5261DB1350(UM10903), Rev. 1
Buck Converter
|
V
in
230 V
|
Output
125 V / 0.3 A
NXP SSL5261AT | Demoboard UM10930, Rev. 1
Buck-Boost Converter
|
V
in
180-264 V
|
Output
135 V / 0.26 A
NXP SSL5271T | Demoboard SSL5271DB1396, Rev. 1.02
Flyback Converter
|
Output
50 V / 1 A
NXP SSL5301 | Demoboard UM10812
Flyback Converter
|
V
in
230 V
|
Output
48 V / 0.7 A
NXP SSL5301 | Demoboard UM10813, Rev. 1.1
Flyback Converter
|
V
in
120 V
|
Output
52 V / 0.7 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
9.6 V / 0.4 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Buck Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
38 V / 0.29 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Buck-Boost Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
91 V / 0.05 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
36 V / 0.31 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
36 V / 0.25 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
48 V / 0.7 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
36 V / 0.31 A
NXP SSL5301 | Demoboard UM10714, Rev. 2
Flyback Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
48 V / 0.7 A
NXP SSL5301T, Rev. 2
Flyback Converter
|
V
in
230 V
|
fsw
55-117 kHz
|
Output
36 V / 0.25 A
NXP SSL5301T, Rev. 2
Buck Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Output
36 V / 0.31 A
NXP SSL5301T, Rev. 2
Buck Converter
|
V
in
120 V
|
fsw
55-117 kHz
|
Outputs
37 V / 0.29 A, 38 V / 0.29 A
NXP SSL5311T | Demoboard SSL5311DB1183, Rev. 1
Buck-Boost Converter
|
V
in
230 V
|
Output
91 V / 0.05 A
NXP SSL5511 | Demoboard SSL5511DB1183, Rev. 1
Buck-Boost Converter
|
V
in
100 V
|
Output
80 V / 0.21 A
previous
1
...
215
216
217
218
219
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes