Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(913)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7711-7740 of 12719 reference designs
Filter values
Renesas RA223021 | Demoboard RTKA223021DE0000BU, Rev. 1.1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 1 A
Renesas RA223021, Rev. 1.1
FlyBuck (Double Buck)
|
V
in
85-265 V
|
Output
12 V / 0.67 A
Renesas RA2E1 | Demoboard EK-RA2E1
Other Topology
Renesas RA2L1 | Demoboard EK-RA2L1
Other Topology
Renesas RA4M2 | Demoboard EK-RA4M2
Other Topology
Renesas RA4M3 | Demoboard EK-RA4M3
Other Topology
Renesas RA4W1 | Demoboard EU045-EVK, Rev. 2.00
Other Topology
Renesas RA6M3 | Demoboard EK-RA6M3, Rev. 1
Other Topology
Renesas RA6M4 | Demoboard EK-RA6M4, Rev. 1
Other Topology
Renesas RA6M5 | Demoboard EK-RA6M5
Other Topology
Renesas RAA211233, Rev. 1.00
Buck Converter
|
V
in
4.5-24 V
|
Output
3.3 V / 3 A
Renesas RAA211250GNP | Demoboard RTKA211250DE0000BU, Rev. 1.01
Buck Converter
|
V
in
4.5-30 V
|
fsw
200-800 kHz
|
Output
3.3 V / 5 A
Renesas RAA211250GSP | Demoboard RTKA211250DE0010BU, Rev. 1.01
Buck Converter
|
V
in
4.5-30 V
|
fsw
200-800 kHz
|
Output
3.3 V / 5 A
Renesas RAA211403, Rev. 1.02
Buck Converter
|
V
in
7-40 V
|
fsw
210-380 kHz
|
Output
3.3 V / 0.3 A
Renesas RAA211405, Rev. 1.02
Buck Converter
|
V
in
7-40 V
|
fsw
210-380 kHz
|
Output
5 V / 0.3 A
Renesas RAA211412 | Demoboard RTKA211412DE0000BU, Rev. 1.0
Buck Converter
|
V
in
5.8-45 V
|
Output
3.3 V / 1 A
Renesas RAA211450GNP | Demoboard RTKA211450DE0000BU, Rev. 1.01
Buck Converter
|
V
in
4.5-42 V
|
fsw
200-800 kHz
|
Output
3.3 V / 5 A
Renesas RAA211450GSP | Demoboard RTKA211450DE0010BU, Rev. 1.01
Buck Converter
|
V
in
4.5-42 V
|
fsw
200-800 kHz
|
Output
3.3 V / 5 A
Renesas RAA211605 | Demoboard RTKA211605DR0000BU, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
Output
3.3 V / 0.5 A
Renesas RAA211605GP3 | Demoboard RTKA211605DR0010BU, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
Output
0.5 V / 3.3 A
Renesas RAA211630GNP | Demoboard RTKA211630DE0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-60 V
|
fsw
200-800 kHz
|
Output
3.3 V / 3 A
Renesas RAA211630GSP | Demoboard RTKA211630DE0010BU, Rev. 1.01
Buck Converter
|
V
in
4.5-60 V
|
fsw
200-800 kHz
|
Output
3.3 V / 3 A
Renesas RAA211650 | Demoboard RTKA211650DE0000BU
Buck Converter
|
V
in
4.5-60 V
|
Output
5 A
Renesas RAA211651 | Demoboard RTKA211650DE0000BU
Buck Converter
|
V
in
4.5-60 V
|
fsw
200-2500 kHz
|
Output
5 A
Renesas RAA211651 | Demoboard RTKA211651DE0000BU, Rev. 1.0
Buck Converter
|
V
in
4.5-60 V
|
Output
3.3 V / 5 A
Renesas RAA211820GNP | Demoboard RTKA211820DE0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-75 V
|
fsw
200-800 kHz
|
Output
3.3 V / 2 A
Renesas RAA211820GSP | Demoboard RTKA211820DE0010BU, Rev. 1.00
Buck Converter
|
V
in
4.5-75 V
|
fsw
200-800 kHz
|
Output
3.3 V / 2 A
Renesas RAA212831 | Demoboard RTKA212831DR0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-72 V
|
Output
24 V / 0.5 A
Renesas RAA212832 | Demoboard RTKA212832DR0000BU, Rev. 1.00
Buck Converter
|
V
in
4.5-72 V
|
Output
12 V / 0.5 A
Renesas RAA214220 | Demoboard EU068-MCTRIPSPOCZ, Rev. 1.0
Other Topology
|
V
in
2.5-20 V
|
Output
5 V / 0.15 A
previous
1
...
256
257
258
259
260
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes