Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(912)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8011-8040 of 12714 reference designs
Filter values
Richtek RT2856H, Rev. DS2856H
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-1600 kHz
|
Output
1 V / 6 A
Richtek RT2856H, Rev. DS2856H
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-1600 kHz
|
Output
5 V / 6 A
Richtek RT2857B | Demoboard DS2857B-03, Rev. DS2857B-03
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-1600 kHz
|
Output
18 V / 6 A
Richtek RT2862 | Demoboard RT2862GSP
Buck Converter
|
V
in
4.5-36 V
|
fsw
300-1000 kHz
|
Output
3.3 V / 3 A
Richtek RT2875AQGCP | Demoboard AN047
Buck Converter
|
V
in
4.5-36 V
|
fsw
300-2100 kHz
|
Output
12 V / 3 A
Richtek RT2875B | Demoboard EVB_RT2875BQGCP
Buck Converter
|
V
in
4.5-36 V
|
fsw
300-2100 kHz
|
Output
3.3 V / 3 A
Richtek RT5710A | Demoboard RT5710AHGQW, Rev. 00
Buck Converter
|
V
in
3.3 V
|
Output
1.2 V / 1 A
Richtek RT5758, Rev. 1
Buck Converter
|
V
in
3-6.5 V
|
fsw
800-1200 kHz
|
Output
3.3 V / 9 A
Richtek RT5759 | Demoboard EVB_RT5759GQUF, Rev. 00
Buck Converter
|
V
in
3.3 V
|
Output
1 V / 9 A
Richtek RT5759, Rev. 1.0
Buck Converter
|
V
in
3-6.5 V
|
fsw
800-1200 kHz
|
Output
1.5 V / 9 A
Richtek RT5789A | Demoboard RT5789A Synchronous Step-Down Converter, Rev. 06
Buck Converter
|
V
in
2.5-6 V
|
Output
6 V
Richtek RT5789B | Demoboard RT5789B Synchronous Step-Down Converter, Rev. 06
Buck Converter
|
V
in
2.5-6 V
|
Output
6 V
Richtek RT5797A | Demoboard RT5797AHGQWA, Rev. 00
Buck Converter
|
V
in
5 V
|
Output
1.2 V / 3 A
Richtek RT6190 | Demoboard EVB_RT6190GQW_01, Rev. 00
Buck-Boost Converter
|
V
in
12-24 V
|
fsw
250-1000 kHz
|
Output
28 V / 5 A
Richtek RT6190 | Demoboard EVB_RT6190GQW_02, Rev. 02
Buck-Boost Converter
|
V
in
12-24 V
|
Output
28 V / 5 A
Richtek RT6190 | Demoboard DS6190, Rev. 03
Buck-Boost Converter
|
V
in
4.5-36 V
|
fsw
250-1000 kHz
|
Output
36 V
Richtek RT6203E, Rev. 00
Buck Converter
|
V
in
4.5-18 V
|
Output
0.68 V / 6 A
Richtek RT6203F, Rev. DS6203F-00
Buck Converter
|
V
in
4.5-18 V
|
Output
1.4 V / 6 A
Richtek RT6204 | Demoboard AN049
Buck Converter
|
V
in
5.2-60 V
|
Output
5 V / 0.5 A
Richtek RT6204 | Demoboard RT6204GSP, Rev. 1.0
Buck Converter
|
V
in
5.2-60 V
|
Output
50 V / 0.5 A
Richtek RT6208 | Demoboard EVB_RT6208GE, Rev. 01
Buck Converter
|
V
in
4.5-36 V
|
Outputs
1.8 V / 0.1 A, 5 V / 0.1 A, 3.3 V / 0.1 A
Richtek RT6212B | Demoboard RT6212AHGJ6F
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 2 A
Richtek RT6213B, Rev. P01
Buck Converter
|
V
in
4.5-18 V
|
Outputs
1.2 V / 3 A, 1 V / 3 A, 1.8 V / 3 A, 1.5 V / 3 A
Richtek RT6219A | Demoboard EVB_RT6219AGQW
Buck Converter
|
V
in
5-23 V
|
Output
5 V / 4 A
Richtek RT6236A | Demoboard RT6236AHGQUF, Rev. 1
Buck Converter
|
V
in
4.5-18 V
|
Output
8 V / 6 A
Richtek RT6237A, Rev. 04
Buck Converter
|
V
in
4.5-18 V
|
Output
5 V / 7 A
Richtek RT6237A, Rev. 04
Buck Converter
|
V
in
4.5-18 V
|
Output
1 V / 7 A
Richtek RT6237A, Rev. 04
Buck Converter
|
V
in
4.5-18 V
|
Output
1.5 V / 7 A
Richtek RT6237A, Rev. 04
Buck Converter
|
V
in
4.5-18 V
|
Output
2.5 V / 7 A
Richtek RT6237A, Rev. 04
Buck Converter
|
V
in
4.5-18 V
|
Output
1.8 V / 7 A
previous
1
...
266
267
268
269
270
...
424
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes