Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8311-8340 of 12758 reference designs
Filter values
ROHM BD62110AEFJ | Demoboard BD62110AEFJ-EVK-101, Rev. 001
Motor Drive
|
V
in
8-28 V
|
Output
1 A
ROHM BD62120AEFJ | Demoboard BD62120AEFJ-EVK-101, Rev. 001
Motor Drive
|
V
in
8-28 V
|
Output
2 A
ROHM BD62130AEFJ | Demoboard BD62130AEFJ-EVK-101, Rev. 001
Motor Drive
|
V
in
8-28 V
|
Output
3 A
ROHM BD63242EFV | Demoboard RMS308NA-008, Rev. 008
Motor Drive
|
V
in
90-264 V
|
Output
13.2 V / 1 A
ROHM BD63710AEFV | Demoboard STEPMO_EVK_204, Rev. 1.3
Other Topology
|
V
in
19-28 V
ROHM BD63715AEFV | Demoboard STEPMO_EVK_205, Rev. 1.3
Other Topology
|
V
in
19-28 V
ROHM BD63720AEFV | Demoboard STEPMO_EVK_206, Rev. 1.3
Other Topology
|
V
in
19-28 V
ROHM BD63843EFV | Demoboard STEPMO_EVK_207, Rev. 1.3
Other Topology
|
V
in
19-28 V
ROHM BD63847EFV | Demoboard STEPMO_EVK_208, Rev. 1605
Other Topology
|
V
in
19-28 V
ROHM BD63872EFV | Demoboard STEPMO_EVK_20C, Rev. 1605
Other Topology
|
V
in
19-28 V
|
Output
1 A
ROHM BD63873EFV | Demoboard STEPMO_EVK_209, Rev. 1605
Other Topology
|
V
in
19-28 V
|
Output
1 A
ROHM BD63875EFV | Demoboard STEPMO_EVK_20A, Rev. 1605
Other Topology
|
V
in
19-28 V
|
Output
1.5 A
ROHM BD63876EFV | Demoboard STEPMO_EVK_20E, Rev. 1605
Other Topology
|
V
in
19-28 V
|
Output
2 A
ROHM BD6425EFV | Demoboard STEPMO_EVK_20F, Rev. A
Other Topology
|
V
in
19-42 V
|
Output
1.5 A
ROHM BD70522GUL, Rev. 001
Buck Converter
|
V
in
2.5-5.5 V
|
Output
3.3 V / 0.5 A
ROHM BD70522GUL, Rev. 004
Buck Converter
|
V
in
3-5.5 V
|
Output
3 V / 0.5 A
ROHM BD70522GUL, Rev. 004
Buck Converter
|
V
in
3.2-5.5 V
|
Output
3.2 V / 0.5 A
ROHM BD70522GUL, Rev. 004
Buck Converter
|
V
in
2.8-5.5 V
|
Output
2.8 V / 0.5 A
ROHM BD70522GUL, Rev. 004
Buck Converter
|
V
in
3.3-5.5 V
|
Output
3.3 V / 0.5 A
ROHM BD70522GUL, Rev. 004
Buck Converter
|
V
in
2.5-5.5 V
|
Outputs
1.8 V / 0.5 A, 2.5 V / 0.5 A, 2 V / 0.5 A, 1.2 V / 0.5 A, 1.5 V / 0.5 A
ROHM BD7679G
Other Topology
|
V
in
300 V
ROHM BD7682 | Demoboard BD7682FJ-EVK-301, Rev. Rev001
Flyback Converter
|
V
in
210-480 V
|
fsw
90-120 kHz
|
Output
12 V / 2.5 A
ROHM BD7682FJ-LB | Demoboard BD7682FJ-EVK-301, Rev. 001
Flyback Converter
|
V
in
210-480 V
|
fsw
90-120 kHz
|
Output
12 V / 3 A
ROHM BD7682FJ-LB | Demoboard BD7682FJ-EVK-302, Rev. 001
Flyback Converter
|
V
in
300-900 V
|
fsw
90-120 kHz
|
Output
24 V
ROHM BD7682FJ-LB | Demoboard BD7682FJ-EVK-401, Rev. 001
LLC Resonant Converter
|
V
in
300-900 V
|
fsw
106-134 kHz
|
Output
25.2 V / 1 A
ROHM BD7682FJ-LB | Demoboard BD7682FJ-EVK-402, Rev. 001
LLC Resonant Converter
|
V
in
300-900 V
|
fsw
106-134 kHz
|
Output
25.2 V / 1 A
ROHM BD7682FJ-LB | Demoboard REFACDC033 (BD7682FJ-LB-EVK-402), Rev. 002
Flyback Converter
|
V
in
300-900 V
|
Output
25.2 V / 1 A
ROHM BD7682FJ-LB | Demoboard BD7682FJ-LB-EVK-402, Rev. A
LLC Resonant Converter
|
V
in
400-690 V
|
Output
24 V / 1 A
ROHM BD7692FJ | Demoboard BD7692FJ-EVK-001, Rev. 001
Power Factor Correction
|
V
in
90-264 V
|
fsw
450 kHz
|
Output
416 V / 0.5 A
ROHM BD7692FJ, Rev. 0509
Power Factor Correction
|
V
in
10-26 V
|
fsw
348-667 kHz
|
Output
13.2 V / -0.02 A
previous
1
...
276
277
278
279
280
...
426
next
Cart
Your cart is empty.
Get samples and quotes