| Topology | Power Factor Correction |
| Input voltage | 90-264 V |
| Output 1 | 415 V / 0.5 A |
| IC revision | 001 |
BD7695FJ is Power Factor Correction ICs for AC/DC supply, which are suitable for all products needing power factor improvement. The PFC adopts boundary conduction mode (BCM) and switching loss reduction and noise reduction are possible by Zero Current Detection (ZCD). This IC incorporates a circuit for reducing total harmonics distortion (THD) and can support IEC61000-3-2 Class-C.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691137910003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1379 - Wire Protector 7.50mm pitch - Horizontal cable entry - THT | 3 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | 7.5 | Box | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | 24 | – | – | – | – | – | 22.5 | – | – | THT | |
![]() | 7448040435 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | L | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | 3.5 | 35 | 80 | 300 | 2100 | Nanocrystalline | 27.5 | 18 | 32 | THT | ||
![]() | 744825320 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | XL | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 3 | 20 | 160 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | ||
![]() | 890324023023CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 10 | Carton | ±10% | Pitch 10 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 275 | – | – | 13 | 7 | 13 | Boxed THT | ||
![]() | 890334025027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 220 nF | X2 | 180 | 0.1 | 30 GΩ | 15 | Carton | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 6 | 11.5 | Boxed THT | ||
![]() | 890334025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | X2 | 220 | 0.1 | 21.28 GΩ | 15 | Carton | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 8 | 14 | Boxed THT | ||
![]() | 7447013 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | 10.5 | – | THT | |
![]() | 860080672001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 22 µF | – | – | – | – | 2 | Ammopack | ±20% | – | – | 8 | – | – | – | – | 2000 | 220 | 11 | 5 | – | – | – | 50 | – | – | 11 | – | – | – | ||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 10 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | 600 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | |||
![]() | 885342209008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 220 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 1210 | – | 2.5 | X7R Class II | 0.75 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | 2000 | – | – | 3.2 | 2.5 | 1.25 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691137910003 | SPEC | – |
![]() | 7448040435 | SPEC | |
![]() | 744825320 | SPEC | |
![]() | 890324023023CS | SPEC | |
![]() | 890334025027CS | SPEC | |
![]() | 890334025039CS | SPEC | |
![]() | 7447013 | SPEC | – |
![]() | 860080672001 | SPEC | |
| 885012206089 | SPEC | ||
![]() | 885342209008 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|