| Topology | Power Factor Correction |
| Input voltage | 90-264 V |
| Switching frequency | 450 kHz |
| Output 1 | 416 V / 0.5 A |
| IC revision | 001 |
The BD7692FJ-EVK-001 reference board outputs 400 V voltage from the input of 90 Vac to 264 Vac. The output current supplies up to 0.5 A. The BD7692FJ which is BCM method PFC controller IC is used.The BD7692FJ supplies the system which is suitable for all of products that requires PFC. BCM is used for PFC part, and Zero Current Detection reduces both switching loss and noise. An auxiliary winding wire is not required because of ZCD by a resistor.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691137910003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1379 - Wire Protector 7.50mm pitch - Horizontal cable entry - THT | 3 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | 7.5 | Box | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | 22.5 | – | – | THT | |
![]() | 7448040435 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | L | – | – | – | – | – | – | – | 3.5 | 35 | 80 | 300 | 2100 | Nanocrystalline | 27.5 | 18 | 32 | THT | ||
![]() | 890334025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 630 | X2 | 220 | 0.1 | 21.28 GΩ | 15 | Carton | ±10% | Pitch 15 mm | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 8 | 14 | Boxed THT | ||
![]() | 7447013 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | 10.5 | – | THT | |
![]() | 860080674009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | – | – | – | – | – | 3.5 | Ammopack | ±20% | – | 8 | – | – | 3000 | 730 | 50 | 8 | – | – | – | 50 | – | – | 11.5 | – | – | – | ||
![]() | 861021486027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 150 µF | – | – | – | – | – | 10 | Tray | ±20% | 35.0 x 27.0 | 20 | – | – | 2000 | 960 | 1350 | 35 | – | – | – | 450 | – | – | 27 | – | – | – | ||
![]() | 885342209008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 220 pF | – | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 1210 | 2.5 | X7R Class II | 0.75 | – | – | – | – | – | – | – | 2000 | – | – | 3.2 | 2.5 | 1.25 | – | ||
![]() | 890283326009CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBP Film Capacitors | – | – | – | – | – | – | 1 µF | – | – | 95 | 0.1 | 10 GΩ | 22.5 | Carton | ±5% | Pitch 22.5 mm | – | – | – | – | – | – | – | – | – | – | 400 | – | – | 26 | 8.5 | 17 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691137910003 | SPEC | – |
![]() | 7448040435 | SPEC | |
![]() | 890334025039CS | SPEC | |
![]() | 7447013 | SPEC | – |
![]() | 860080674009 | SPEC | |
![]() | 861021486027 | SPEC | |
![]() | 885342209008 | SPEC | |
![]() | 890283326009CS | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|