Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
8731-8760 of 12754 reference designs
Filter values
ROHM BM2P249TF | Demoboard BM2P249TF-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
26.4 V / 0.12 A
ROHM BM2P26CK-Z | Demoboard BM2P26CK-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
94-106 kHz
|
Output
5.25 V / 0.5 A
ROHM BM2PAA1Y | Demoboard BM2PAA1Y-EVK-001
Buck Converter
|
V
in
90-230 V
|
Output
12.6 V / 0.6 A
ROHM BM2PAB1Y | Demoboard BM2PAB1Y-EVK-001, Rev. 002
Buck Converter
|
V
in
90-264 V
|
Output
12.6 V / 0.6 A
ROHM BM2PAB1Y | Demoboard BM2PAB1Y-EVK-002, Rev. 002
Buck Converter
|
V
in
90-264 V
|
Output
5.5 V / 0.66 A
ROHM BM2PAB1Y-Z | Demoboard BM2PAB1Y-EVK-003, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
25-65 kHz
|
Output
21 V / 0.4 A
ROHM BM2PDA1Y | Demoboard BM2PDA1Y-EVK-001
Buck Converter
|
V
in
90-264 V
|
Output
25.2 V / 0.35 A
ROHM BM2PDA1Y | Demoboard BM2PDA1Y-EVK-002
Flyback Converter
|
V
in
90-264 V
|
Output
5.25 V / 2 A
ROHM BM2SC121FP2-LBZ | Demoboard BM2SC121FP2-EVK-001, Rev. 001
Flyback Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
25.2 V / 2 A
ROHM BM2SC121FP2-LBZ | Demoboard BM2SC121FP2-EVK-001, Rev. 002
Buck Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
25.2 V / 2 A
ROHM BM2SC123FP2-LBZ | Demoboard BM2SC123FP2-LBZ
Flyback Converter
|
V
in
300-900 V
|
Output
25.2 V / 2 A
ROHM BM2SC123FP2-LBZ | Demoboard BM2SC123FP2-EVK-001, Rev. 002
Flyback Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
25.2 V / 2 A
ROHM BM2SCQ123T-LBZ | Demoboard BM2SCQ123T-EVK-001, Rev. 001
Flyback Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
26.4 V / 2 A
ROHM BM3G007MUV | Demoboard BM3G007MUV-EVK-002, Rev. 001
Power Factor Correction
|
V
in
90-264 V
|
fsw
2000 kHz
|
Output
415 V / 0.6 A
ROHM BM510Q10FJ
Flyback Converter
|
V
in
90-110 V
|
fsw
0.05-0.06 kHz
|
Output
50 V / 0.14 A
ROHM BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Outputs
44.3 V / 0.15 A, 50 V / 0.14 A
ROHM BM520Q15F, Rev. 001
Other Topology
|
fsw
180-220 kHz
ROHM BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Output
70 V / 0.21 A
ROHM BM520Q19F, Rev. 002
Other Topology
|
fsw
200 kHz
ROHM BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
ROHM BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
ROHM BM521Q25F
Buck Converter
|
V
in
80-275 V
|
fsw
255-345 kHz
|
Output
53 V / 0.15 A
ROHM BM61M41RFV | Demoboard REFPDT001-EVK-001A, Rev. 001
LLC Resonant Converter
|
V
in
160-265 V
ROHM BM63967S-VA | Demoboard aircon-board, Rev. 1.0
Other Topology
ROHM SCT2H12NZ | Demoboard BD7682FJ-LB, Rev. Rev. A
Flyback Converter
|
V
in
400-690 V
|
Output
24 V / 1 A
ROHM TPPFCSIC-EVK-301_PCB3051 | Demoboard TPPFCSIC-EVK-301_PCB3051, Totem Pole PFC 3.6kW, Rev. 1
Power Factor Correction
|
V
in
85-265 V
Sanken Electric Co., Ltd. STR3A453D | Demoboard 0010, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
40-50 kHz
|
Output
16.05 V / 0.7 A
Sanken Electric Co., Ltd. STR3A453D | Demoboard DEJ0005, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
0.05-0.06 kHz
|
Output
15 V / 1 A
Sanken Electric Co., Ltd. STR3A453D | Demoboard 0009, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
Output
16.05 V / 0.7 A
Sanken Electric Co., Ltd. STR3A453D | Demoboard DEJ0007, Rev. 1.0
Buck Converter
|
V
in
85-265 V
|
fsw
0.05-0.06 kHz
|
Output
24 V / 1 A
previous
1
...
290
291
292
293
294
...
426
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes